目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/NL - "TR" polyurethane wheels, aluminium centre, swivel top plate bracket type "NL"
Tellurerota
Industrial - Heavy duty and mechanical handling
62BS - TR POLYURETHANE WHEELS, ALUMINUM CORE
TR polyurethane wheels, aluminium centre, standard duty brackets type (NL)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie_62bs/62nl/62bs_srp_nl_asmtab.prj},{NB=625953},{COD=625953},{D=125},{F=35},{H=156},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=37},{O=120},{LC=220},{VER=1},{PPATH=srp_nl_asmtpl.prj},{DD=12},{TG=0},{TG1=0, 'No', 1, 'Yes'},{W=1.05}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
625951
625951
80
25
107
100x85
80x60
9
40
160
0.72
625952
625952
100
30
128
100x85
80x60
9
35
200
0.81
625953
625953
125
35
156
100x85
80x60
9
37
220
1.05
625954
625954
150
40
194
140x110
105x80
11
56
300
2.19
625960
625960
160
50
198
140x110
105x80
11
56
300
2.40
625956
625956
200
50
240
140x110
105x80
11
56
300
2.86
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表