目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/EP - "TR" polyurethane wheels, cast iron centre, swivel top plate bracket type "EP"
Tellurerota
Industrial - Heavy duty and mechanical handling
65GH - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, cast iron centre, extra-heavy duty brackets type (EP)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie65gh/65ep/srp_ep_asmtab.prj},{NB=657814},{COD=657814},{D=150},{F=35},{H=200},{AXB=135x110},{AAXBB=105x80},{EE=11},{E=70},{O=126},{LC=490},{VER=2},{DD=20},{TG=0},{L1=80},{L=60},{W=4.21},{PPATH=srp_ep_fr_asmtpl.prj},{BR=1},{INFO=Catalogue}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
657804
657804
150
30
200
135x110
105x80
11
70
400
4.06
657814
657814
150
35
200
135x110
105x80
11
70
490
4.21
657805
657805
175
35
225
135x110
105x80
11
70
650
4.66
657806
657806
200
45
250
135x110
105x80
11
70
1000
6.14
657808
657808
250
50
300
175x140
140x105
14
66
1200
11.14
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表