目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/EEG HD - "TR" polyurethane wheels, swivel top plate bracket type "EEG HD"
Tellurerota
Industrial - Heavy duty and mechanical handling
64 - TR POLYURETHANE WHEELS WITH CAST IRON CENTRE
TR polyurethane wheels, electro-welded (EEG-HD) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie64/64eeg_hd/srp_eeg_hd_asmtab.prj},{NB=648074},{BR=1},{COD=648074},{D=150},{F=50+50},{H=223},{AXB=175x140},{AAXBB=140x105},{EE=14},{E=50},{LC=1400},{LC1=1100},{DD=20},{L1=170},{COD1=648074},{COD2=648174},{L=60},{VER=6},{FX=50},{PPATH=eeg_hd_asmtpl.prj},{W=13.10},{INFO=Technical description}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity 4 Km/h
[daN]
LC1
Load capacity 6 Km/h
[daN]
W
Weight
[kg]
648072
648072
125
50+50
210
175x140
140x105
14
50
1100
880
11.00
648074
648074
150
50+50
223
175x140
140x105
14
50
1400
1100
13.10
648084
648084
160
50+50
228
175x140
140x105
14
50
1500
1200
13.40
648066
648066
200
50+50
280
175x140
140x105
14
65
1600
1300
15.90
648076
648076
200
50+50
285
200x160
160x120
17
65
2000
1600
17.55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表