您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/EE HD - Vulkolan® wheels, cast iron centre, swivel top plate bracket type "EE HD"
Tellurerota
Industrial - Heavy duty and mechanical handling
63GH - VULKOLLAN® WHEELS WITH CAST IRON CENTRE
Vulkollan® wheels, electro-welded (EE-HD) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie63_gh/63ee_hd/63_srp_ee_hd_asmtab.prj},{NB=638327},{BR=1},{COD=638327},{D=250},{F=80},{H=325},{AXB=200x160},{AAXBB=160x120},{EE=17},{E=74},{O=166},{LC=1900},{DD=20},{L1=85},{COD1=638327},{COD2=638427},{COD3=638927},{L=60},{W=17.56},{VER=6},{INFO=Technical description},{PPATH=63_ee_hd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
638316
638316
200
80
275
175x140
140x105
14
65
1600
13.72
638307
638307
250
60
320
175x140
140x105
14
74
1500
14.82
638317
638317
250
80
320
175x140
140x105
14
74
1600
16.50
638327
638327
250
80
325
200x160
160x120
17
74
1900
17.56
638308
638308
300
60
360
175x140
140x105
14
81
1600
18.24
638328
638328
300
60
365
200x160
160x120
17
81
1750
19.30
638318
638318
300
80
360
175x140
140x105
14
81
1600
20.61
638338
638338
300
80
365
200x160
160x120
17
81
2300
21.67
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表