目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/P - Vulkolan® wheels, forged steel centre, swivel top plate bracket type "P"
Tellurerota
Industrial - Heavy duty and mechanical handling
63AC - VULKOLLAN® WHEELS WITH FORGED STEEL CENTRE
Vulkollan® wheels, heavy-duty (P) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie63_al/63p/63_srp_p_asmtab.prj},{NB=637623},{BR=1},{COD=637623},{D=125},{F=40},{H=161},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=48},{O=123},{LC=350},{DD=15},{L1=65},{COD1=637623},{COD2=638623},{COD3=636303},{L=45},{TG=0},{W=2.29},{VER=3},{INFO=Technical description},{PPATH=63_p_asmtpl.prj},{TG1= 0, 'No', 1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
E
Offset
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
637622
637622
100
30
138
100x85
80x60
9
46
250
1.61
637623
637623
125
40
161
100x85
80x60
9
48
350
2.29
637624
637624
150
40
200
140x110
105x80
11
70
750
4.19
637625
637625
175
40
225
140x110
105x80
11
70
750
5.14
637626
637626
200
50
250
140x110
105x80
11
70
750
6.44
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表