目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SF/M - Vulkolan® wheels, forged steel centre, fixed bracket type "M"
Tellurerota
Industrial - Heavy duty and mechanical handling
63AC - VULKOLLAN® WHEELS WITH FORGED STEEL CENTRE
Vulkollan® wheels, medium duty (M) brackets
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie63_al/63m/63_sf_m_asmtab.prj},{NB=638224SF/M},{BR=2},{COD=638224},{D=150},{F=40},{H=194},{AXB=140x110},{AAXBB=105x80},{EE=11},{E=56},{O=178},{LC=500},{DD=20},{L1=85},{COD1=637404},{COD2=638224},{COD3=636704},{L=60},{TG=0},{W=2.84},{VER=6},{INFO=Technical description},{PPATH=63_m_asmtpl.prj},{TG1= 0, 'No', 1, 'Yes'}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
638224SF/M
638224
150
40
194
140x110
105x80
11
500
2.84
638226SF/M
638226
200
50
240
140x110
105x80
11
500
5.21
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表