目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
58 GH SF P - "TR-POWERHIGH" polyurethane wheels, fixed bracket type "P"
Tellurerota
Industrial - Heavy duty and mechanical handling
58GH- "TR POWERHIGH" POLYURETHANE WHEELS WITH CAST IRON CENTRE
"TR-POWERHIGH" polyurethane wheels with aluminium centre, heavy duty brackets type (P)
Powered by
CAD模型選擇
{tellurerota/industrial_heavy_duty/serie58_gh/58p/58gh_sf_p_asmtab.prj},{NB=586851},{BR=2},{D=80},{F=28},{H=128},{AXB=100x85},{AAXBB=80x60},{EE=9},{E=46},{O=0},{LC1=350},{LC2=280},{W=0.96},{DD=12},{L1=65},{COD1=585851},{COD2=586851},{COD3=0},{L=45},{VER=3},{DFA=8},{PPATH=58_p_asmtpl.prj},{PRA=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC1
Load capacity
[daN]
LC2
Load capacity
[daN]
W
Weight
[kg]
586851
586851
80
28
128
100x85
80x60
9
350
280
0.96
586852
586852
100
38
138
100x85
80x60
9
350
350
1.52
586853
586853
125
38
161
100x85
80x60
9
350
350
2.04
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表