目錄: Tellurerota
Created: 19.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tellurerota
SRP/SF - Paired polyamide 6 furniture wheels
Tellurerota
Furniture wheels
34 - PAIRED POLYAMIDE 6 OR POLYPROPYLENE FURNITURE WHEELS
Paired polyamide 6 furniture wheels
Powered by
CAD模型選擇
{tellurerota/furniture_wheels/serie34/34_pa_6_b/34_srp_sf_asmtab.prj},{NB=347403},{COD=347403},{D=60},{F=42},{H=86},{AXB=48x48},{AAXBB=34x34},{EE=6},{LC=30},{W=0.13},{INFO=Technical description},{VER=1},{PPATH=34_pa_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
COD
Code
ⁿ/ₐ
D
Wheel diameter
[mm]
F
Wheel width
[mm]
H
Overall height
[mm]
AXB
Top plate outer dimensions
[mm]
AAXBB
Hole spacing
[mm]
EE
Hole width
[mm]
LC
Load capacity
[daN]
W
Weight
[kg]
347403
347403
60
42
86
48x48
34x34
6
30
0.13
347404
347404
75
48
104
48x48
34x34
6
30
0.16
347405
347405
100
57
123
60x60
43x43
6
40
0.57
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表