1761609-6
TE Connectivity
Connectors
PCB Connectors_new
Wire-To-Board Connectors
FFC, FPC & Ribbon Connectors
Ribbon Cable Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/pcb_connectors_new/wire_to_board_connectors/ffc_fpc_and_ribbon_connectors/ribbon_cable_connectors/1761609_6.prj},{NB=1761609-6},{PN=1761609-6},{NUMBEROFPOSITIONS=16},{NUMBEROFROWS=2},{OPERATINGVOLTAGEVAC=250},{CONTACTCURRENTRATINGMAXA=1},{PACKAGINGQUANTITY=19},{SHA256=3eizukaiemvrkhW2i9Clt98dx5PULg+yOZygH2nF+gc=},{INAME=17616092d6},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
CONNECTORPRODUCTTYPE
Connector Product Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
CONNECTORHOUSINGTYPE
Connector & Housing Type
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
RIBBONCABLECONNECTORHEADERTYPE
Ribbon Cable Connector Header Type
ⁿ/ₐ
CONNECTORTYPE
Connector Type
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
PCBMOUNTORIENTATION
PCB Mount Orientation
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
OPERATINGVOLTAGEVAC
Operating Voltage
[VAC]
INSULATIONRESISTANCEMOHM
Insulation Resistance
[MOhm]
CONNECTORPROFILE
Connector Profile
ⁿ/ₐ
CONTACTBASEMATERIAL
Contact Base Material
ⁿ/ₐ
PCBCONTACTTERMINATIONAREAPLATINGMATERIAL
PCB Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
ⁿ/ₐ
CONTACTSHAPEFORM
Contact Shape & Form
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
ⁿ/ₐ
CONTACTMATINGAREAPLATINGMATERIALTHICKNESSUIN
Contact Mating Area Plating Material Thickness
[uin]
CONTACTTYPE
Contact Type
ⁿ/ₐ
MATINGPINDIAMETER
Mating Pin Diameter
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
PCBCONTACTTERMINATIONAREAPLATINGMATERIALTHICKNESS
PCB Contact Termination Area Plating Material Thickness
ⁿ/ₐ
TERMINATIONPOSTTAILLENGTH
Termination Post & Tail Length
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
ROUNDTERMINATIONPOSTTAILDIAMETER
Round Termination Post & Tail Diameter
ⁿ/ₐ
PANELMOUNTFEATURE
Panel Mount Feature
ⁿ/ₐ
PCBMOUNTALIGNMENT
PCB Mount Alignment
ⁿ/ₐ
MATINGALIGNMENT
Mating Alignment
ⁿ/ₐ
PCBMOUNTRETENTION
PCB Mount Retention
ⁿ/ₐ
MATINGALIGNMENTTYPE
Mating Alignment Type
ⁿ/ₐ
MATINGRETENTION
Mating Retention
ⁿ/ₐ
MATINGRETENTIONTYPE
Mating Retention Type
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HOUSINGMATERIAL
Housing Material
ⁿ/ₐ
MATINGENTRYLOCATION
Mating Entry Location
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
CONNECTORHEIGHT
Connector Height
ⁿ/ₐ
ROWTOROWSPACING
Row-to-Row Spacing
ⁿ/ₐ
CONNECTORLENGTH
Connector Length
ⁿ/ₐ
SHROUDEDENDDIMENSION
Shrouded End Dimension
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
HOUSINGTEMPERATURERATING
Housing Temperature Rating
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1761609-6
1761609-6
1761609-6
IDC LOW PRO HDR 16P RA SH...
Connector Assembly
Wire-to-Board
Plug
Printed Circuit Board
Pin Header
Header
16
Right Angle
2
250
1000 - 5000
Low
Phosphor Bronze
Tin
Nickel
Square
Gold Flash
30 - 30
Pin
.64 mm [ .025 in ]
1
2.54 um [ 100 uin ]
2.6 mm [ .102 in ]
Through Hole - Solder
.64 mm [ .025 in ]
Without
Without
With
Without
Center
With
Ejection Latch
Board Mount
Black
PBT
Top
2.54 mm [ .1 in ]
9.19 mm [ .36 in ]
2.54 mm [ .1 in ]
27.94 mm [ 1.1 in ]
3.76 mm [ .148 in ]
-65 - 105 C [ -85 - 221 F...
High
Signal
UL 94V-0
Tube
19
For Use With AMP-Latch Re...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EJH Series - EJH Series - .100 x .100 EJECTOR HEADER ASSEMBLY
Samtec
20.09.2023
1761685-3
TE Connectivity
09.06.2020
2-1761714-6
TE Connectivity
09.06.2020
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表