2834385-2
TE Connectivity
Connectors
Lighting Connectors Accessories & Cable Assemblies_new
Poke-In Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/lighting_connectors_accessories_and_cable_assemblies_new/poke_in_connectors/2834385_2.prj},{NB=2834385-2},{PN=2834385-2},{NUMBEROFPOSITIONS=2},{OPERATINGVOLTAGEVAC=400},{CONTACTCURRENTRATINGMAXA=6},{CENTERLINEPITCHMM=4},{SHA256=EInItsudwxZne4BU0nrAqu812XPngvmgUDAiwFIu2s0=},{INAME=28343852d2},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
PRODUCTLINE
Product Line
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
CONNECTORSTYLE
Connector Style
ⁿ/ₐ
GLOWWIRERATING
Glow Wire Rating
ⁿ/ₐ
CONNECTORTYPE
Connector Type
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
OPERATINGVOLTAGEVAC
Operating Voltage
[VAC]
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
CONTACTTERMINATIONAREAPLATINGMATERIAL
Contact Termination Area Plating Material
ⁿ/ₐ
CONTACTTERMINATIONAREAPLATINGFINISH
Contact Termination Area Plating Finish
ⁿ/ₐ
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
ⁿ/ₐ
CONNECTORMOUNTINGTYPE
Connector Mounting Type
ⁿ/ₐ
CENTERLINEPITCHMM
Centerline Pitch
[mm]
HOUSINGCOLOR
Housing Color
ⁿ/ₐ
HEIGHT
Height
ⁿ/ₐ
WIRESIZEAWG
Wire Size
[AWG]
ACCEPTSWIREINSULATIONDIAMETERRANGEMM
Accepts Wire Insulation Diameter Range
[mm]
SMTCOMPATIBLE
SMT Compatible
ⁿ/ₐ
ULFILENUMBER
UL File Number
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
AGENCYSTANDARDNUMBER
AgencyStandard Number
ⁿ/ₐ
AGENCYSTANDARD
AgencyStandard
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
2834385-2
2834385-2
2834385-2
RELEASE POKE-IN CONNECTOR...
Poke-In
Wire-to-Board
No
Printed Circuit Board
Receptacle
Standard Part - Not Glow ...
Connector Assembly
Connector
2
400
6
Tin-Lead over Nickel
Matte
Surface Mount
Board Mount
4
Natural
4.48 mm [ .176 in ]
18 - 22
2.1
Yes
E28476
UL 94V-0
UL 1977
UL
Tape & Reel
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表