您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
211112-4
TE Connectivity
Connectors
D-Shaped Connectors_new
D-Sub Connectors
Box Mount D-Sub Connectors
Powered by
CAD模型選擇
{teconnectivity/connectors/d_shaped_connectors_new/d_sub_connectors/box_mount_d_sub_connectors/211112_4.prj},{NB=211112-4},{PN=211112-4},{DSUBSHELLSIZE=2},{NUMBEROFPOSITIONS=11},{SHA256=wH12BbHXCiXCFlSo2z7MwHlW5pGzQia6gLSc4bOdi+Y=},{INAME=2111122d4},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-211112-4.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=211112-4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
CONNECTORHOUSINGTYPE
Connector & Housing Type
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
DSUBSHELLSIZE
D-Sub Shell Size
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
ⁿ/ₐ
BLINDMATE
Blindmate
ⁿ/ₐ
PRODUCTTYPE
Product Type
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
POWERSIGNALCOAXCOMBINATION
PowerSignalCoax Combination
ⁿ/ₐ
NONMAGNETIC
Non-Magnetic
ⁿ/ₐ
SHELLMATERIAL
Shell Material
ⁿ/ₐ
SHELLPLATINGMATERIAL
Shell Plating Material
ⁿ/ₐ
RETENTIONCLIPMATERIAL
Retention Clip Material
ⁿ/ₐ
BOXMOUNTDSUBCONNECTORINSERTARRANGEMENT
Box Mount D-Sub Connector Insert Arrangement
ⁿ/ₐ
DSUBCONTACTSIZE
D-Sub Contact Size
ⁿ/ₐ
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
[A]
CONTACTTYPE
Contact Type
ⁿ/ₐ
MOUNTINGHOLEDIAMETER
Mounting Hole Diameter
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ULTRALITECONNECTOR
ULTRA-LITE Connector
ⁿ/ₐ
NASAQUALIFICATION
NASA Qualification
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
211112-4
211112-4
211112-4
AMPLIMITE,SHL,RCPT 11C1,T...
Receptacle
Cable-to-Cable
2
No
Printed Circuit Board
No
Connector
11
Yes
No
Steel
Tin over Copper
Stainless Steel
11C1
20, 8
7.5, 32
Socket
3.05 mm [ .12 in ]
2.77 mm [ .109 in ]
-55 - 125 C [ -67 - 257 F...
Power & Signal
No
No
Package
Cable clampstrain relief ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表