LGA Sockets
TE Connectivity
Connectors
Card & Socket Connectors
IC Sockets
Powered by
CAD模型選擇
{teconnectivity/connectors/card_and_socket_connectors/ic_sockets/lga_sockets.prj},{NB=2201838-1},{PN=2201838-1},{SHA256=HTmo9ZEsDd0PqeVdgu6WQ4c/gykR7fThDKdNVAPLqGg=},{INAME=00012__c2d22018382d12dc2d3d},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242 },{LINKFSCPBN=https://www.te.com/usa-en/product-2201838-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{DESC=SOCKET ASSY LGA2011-3},{CS=Board-to-Board},{SEALABLE=N/A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
CS
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
CCTT
Connector & Contact Terminates To
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
NP
Number of Positions
ⁿ/ₐ
GSMM
Grid Spacing
[mm]
GSIN
Grid Spacing
[in]
PTIN
Plating Thickness
[µin]
PM
Plating Material
ⁿ/ₐ
FS
Frame Style
ⁿ/ₐ
CBM
Contact Base Material
ⁿ/ₐ
ST
Socket Type
ⁿ/ₐ
CMAPM
Contact Mating Area Plating Material
ⁿ/ₐ
CMAPT
Contact Mating Area Plating Thickness
ⁿ/ₐ
CCR
Contact Current Rating (Max)
[A]
PCBMS
PCB Mounting Style
ⁿ/ₐ
CMT
Connector Mounting Type
ⁿ/ₐ
HSA
Heat Sink Attachment
ⁿ/ₐ
OTRC
Operating Temperature Range
[°C]
OTRF
Operating Temperature Range
[°F]
CA
Circuit Application
ⁿ/ₐ
ULFR
UL Flammability Rating
ⁿ/ₐ
PMD
Packaging Method
ⁿ/ₐ
TC
Tray Color
ⁿ/ₐ
CPMM
Centerline (Pitch)
[mm]
CPIN
Centerline (Pitch)
[in]
HC
Housing Color
ⁿ/ₐ
HM
Housing Material
ⁿ/ₐ
COMMENT
Comment
ⁿ/ₐ
1-1554653-1
1-1554653-1
SOCKET ASSY LGA2011, 0.76...
Board-to-Board
N/A
Printed Circuit Board
Socket
2011
1.016 x .8814
.040 x .0347
30
Gold
Square
Copper Alloy
LGA 2011
Gold
30
.5
Surface Mount Solder Ball
Board Mount
Without
-25 – 100
-13 – 212
Signal
UL 94V-0
Tray
Blue
1.016
.04
Black
High Temperature Thermopl...
Lead-Free Solderball
1554653-1
1554653-1
SOCKET ASSY LGA2011, 0.38...
Board-to-Board
N/A
Printed Circuit Board
Socket
2011
1.016 x .8814
.040 x .0347
15
Gold
Square
Copper Alloy
LGA 2011
Gold
15
.5
Surface Mount Solder Ball
Board Mount
Without
-25 – 100
-13 – 212
Signal
UL 94V-0
Tray
Blue
1.016
.04
Black
High Temperature Thermopl...
Lead-Free Solderball
2069965-1
2069965-1
SOCKET ASSY LGA1155
Board-to-Board
N/A
Printed Circuit Board
Socket
1155
.914 x .914
.036 x .036
15
Gold
Square
Copper Alloy
LGA 1155
Gold
15
.5
Surface Mount Solder Ball
Board Mount
Without
-25 – 100
-13 – 212
Signal
UL 94V-0
Tray
Black
.9144
.036
Black
High Temperature Thermopl...
Lead-Free Solderball
2134440-3
2134440-3
BP ASSY, LGA2011,9MM STUD
N/A
N/A
N/A
Hardware
N/A
N/A
N/A
N/A
Nickel Plating
Square
Carbon Steel
LGA 2011
Nickel Plating
N/A
N/A
N/A
N/A
Without
-25 – 100
-13 – 212
N/A
UL 94V-0
Soft Tray
White
N/A
N/A
N/A
N/A
N/A
2134928-1
2134928-1
SOCKET ASSY LGA1150
Board-to-Board
N/A
Printed Circuit Board
Socket
1150
.914 x .914
.036 x .036
15
Gold
Square
Copper Alloy
LGA 1150
Gold
15
.5
Surface Mount Solder Ball
Board Mount
Without
-25 – 100
-13 – 212
Signal
UL 94V-0
Bag
Black
.9144
.036
Black
High Temperature Thermopl...
Lead-Free Solderball
2134928-2
2134928-2
SOCKET ASSY LGA1150 G/F
Board-to-Board
N/A
Printed Circuit Board
Socket
1150
.914 x .914
.036 x .036
4
Gold
Square
Copper Alloy
LGA 1150
Gold
4
.5
Surface Mount Solder Ball
Board Mount
Without
-25 – 100
-13 – 212
Signal
UL 94V-0
Bag
Black
.9144
.036
Black
High Temperature Thermopl...
Lead-Free Solderball
2174988-1
2174988-1
SOCKET ASSY LGA2011-1, 0....
Board-to-Board
N/A
Printed Circuit Board
Socket
2011
1.016 x .8814
.040 x .0347
15
Gold
Square
Copper Alloy
LGA 2011
Gold
15
.5
Surface Mount Solder Ball
Board Mount
Without
-25 – 100
-13 – 212
Signal
UL 94V-0
Tray
Blue
1.016
.04
Black
High Temperature Thermopl...
Lead-Free Solderball
2174988-2
2174988-2
SOCKET ASSY LGA2011-1 0.7...
Board-to-Board
N/A
Printed Circuit Board
Socket
2011
1.016 x .8814
.040 x .0347
30
Gold
Square
Copper Alloy
LGA 2011
Gold
30
.5
Surface Mount Solder Ball
Board Mount
Without
-25 – 100
-13 – 212
Signal
UL 94V-0
Tray
Blue
1.016
.04
Black
High Temperature Thermopl...
Lead-Free Solderball
2201838-1
2201838-1
SOCKET ASSY LGA2011-3
Board-to-Board
N/A
Printed Circuit Board
Socket
2011
1.016 x .8814
.040 x .0347
15
Gold
Square
Copper Alloy
LGA 2011
Gold
15
.5
Surface Mount Solder Ball
Board Mount
Without
-25 – 100
-13 – 212
Signal
UL 94V-0
Tray
Black
1.016
.04
Black
High Temperature Thermopl...
Lead-Free Solderball
2201838-2
2201838-2
SOCKET ASSY LGA2011-3 0.7...
Board-to-Board
N/A
Printed Circuit Board
Socket
2011
1.016 x .8814
.040 x .0347
30
Gold
Square
Copper Alloy
LGA 2011
Gold
30
.5
Surface Mount Solder Ball
Board Mount
Without
-25 – 100
-13 – 212
Signal
UL 94V-0
Tray
Black
1.016
.04
Black
High Temperature Thermopl...
Lead-Free Solderball
2-2129710-5
2-2129710-5
LEFT SIDE LGA3647-0 SOCKE...
Board-to-Board
N/A
Printed Circuit Board
Socket
1824
.9906 x .8585
.039 x .0338
30
Gold
C Shape
Copper Alloy
LGA 3647
Gold
30
.5
Surface Mount Solder Ball
Board Mount
Without
-25 – 100
-13 – 212
Signal
UL 94V-0
Tray
Black
.9906, .8585
.039, .0338
Black
High Temperature Thermopl...
Lead-Free Solderball
2-2129710-6
2-2129710-6
RIGHT SIDE LGA3647-0 SOCK...
Board-to-Board
N/A
Printed Circuit Board
Socket
1823
.9906 x .8585
.039 x .0338
30
Gold
C Shape
Copper Alloy
LGA 3647
Gold
30
.5
Surface Mount Solder Ball
Board Mount
Without
-25 – 100
-13 – 212
Signal
UL 94V-0
Tray
Blue
.8585, .9906
.039, .0338
Black
High Temperature Thermopl...
Lead-Free Solderball
2-2129710-7
2-2129710-7
LEFT SIDE LGA3647-1 SOCKE...
Board-to-Board
N/A
Printed Circuit Board
Socket
1824
.9906 x .8585
.039 x .0338
30
Gold
C Shape
Copper Alloy
LGA 3647
Gold
30
.5
Surface Mount Solder Ball
Board Mount
Without
-25 – 100
-13 – 212
Signal
UL 94V-0
Tray
Black
.9906, .8585
.039, .0338
Black
High Temperature Thermopl...
Lead-Free Solderball
2-2129710-8
2-2129710-8
RIGHT SIDE LGA3647-1 SOCK...
Board-to-Board
N/A
Printed Circuit Board
Socket
1823
.9906 x .8585
.039 x .0338
30
Gold
C Shape
Copper Alloy
LGA 3647
Gold
30
.5
Surface Mount Solder Ball
Board Mount
Without
-25 – 100
-13 – 212
Signal
UL 94V-0
Tray
Blue
.8585, .9906
.039, .0338
Black
High Temperature Thermopl...
Lead-Free Solderball
2-2822979-3
2-2822979-3
LGA3647-0 SOCKET P0 KIT F...
Board-to-Board
N/A
Printed Circuit Board
Socket
3647
.9906 x .8585
.039 x .0338
30
Gold
Square
Copper Alloy
LGA 3647
Gold
30
.5
Surface Mount Solder Ball
Board Mount
Without
-25 – 100
-13 – 212
Signal
UL 94V-0
Tray
N/A
.8585, .9906
.0338, .039
Black
High Temperature Thermopl...
Lead-Free Solderball
2-2822979-4
2-2822979-4
LGA3647-1 SOCKET-P1 KIT F...
Board-to-Board
N/A
Printed Circuit Board
Socket
3647
.9906 x .8585
.039 x .0338
30
Gold
Square
Copper Alloy
LGA 3647
Gold
30
.5
Surface Mount Solder Ball
Board Mount
Without
-25 – 100
-13 – 212
Signal
UL 94V-0
Tray
N/A
.8585, .9906
.0338, .039
Black
High Temperature Thermopl...
Lead-Free Solderball
2287402-1
2287402-1
SOCKET ASSY LGA1151, 0.38...
Board-to-Board
N/A
Printed Circuit Board
Socket
1151
.914 x .914
.036 x .036
15
Gold
Square
Copper Alloy
LGA 1151
Gold
15
.5
Surface Mount Solder Ball
Board Mount
Without
-25 – 100
-13 – 212
Signal
UL 94V-0
Tray
Gray
.9144
.036
Black
High Temperature Thermopl...
Lead-Free Solderball
2319757-1
2319757-1
DUAL LGA,257 POS, DMD SOC...
Board-to-Board
No
Printed Circuit Board
Socket
1824
1 x 1
.039 x .039
3
Nickel Plating
C Shape
Copper Alloy
LGA 257
Gold
30
1
Surface Mount
Panel
Without
-25 – 100
N/A
Signal
UL 94V-0
Tray
White
1
.039
Black
High Temperature Thermopl...
N/A
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表