您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
1743205-1
TE Connectivity
Connectors
Automotive Connectors Car Truck Bus & Off Road_new
Automotive, Truck, Bus, & Off-Road Housings
ECONOSEAL, CONNECTOR HOUSING
Powered by
CAD模型選擇
{teconnectivity/connectors/automotive_connectors_car_truck_bus_and_off_road_new/automotive_truck_bus_and_off_road_housings/econoseal_connector_housing/1743205_1.prj},{NB=1743205-1},{PN=1743205-1},{NUMBEROFPOSITIONS=3},{NUMBEROFROWS=1},{CABLEEXITANGLE=180},{PACKAGINGQUANTITY=1200},{SHA256=az7/N+lboFvsJ5s9Z1w+iw2GSxQwSbpSYJBYTZVDOaI=},{INAME=17432052d1},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-1743205-1.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part Number
ⁿ/ₐ
TEINTERNAL
TE Internal #
ⁿ/ₐ
TEINTERNALDESCRIPTION
TE Internal Description
ⁿ/ₐ
CONNECTORSTYLE
Connector Style
ⁿ/ₐ
CONNECTORSYSTEM
Connector System
ⁿ/ₐ
SEALABLE
Sealable
ⁿ/ₐ
HYBRIDCONNECTOR
Hybrid Connector
ⁿ/ₐ
PRIMARYLOCKINGFEATURE
Primary Locking Feature
ⁿ/ₐ
STRAINRELIEF
Strain Relief
ⁿ/ₐ
NUMBEROFPOSITIONS
Number of Positions
ⁿ/ₐ
NUMBEROFROWS
Number of Rows
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CABLEEXITANGLE
Cable Exit Angle
ⁿ/ₐ
BODYMATERIAL
Body Material
ⁿ/ₐ
MATINGTABWIDTH
Mating Tab Width
ⁿ/ₐ
MOUNTINGFEATURE
Mounting Feature
ⁿ/ₐ
TERMINALPOSITIONASSURANCE
Terminal Position Assurance
ⁿ/ₐ
POLARIZED
Polarized
ⁿ/ₐ
CENTERLINEPITCH
Centerline
[Pitch]
WIDTH
Width
ⁿ/ₐ
HEIGHT
Height
ⁿ/ₐ
LENGTH
Length
ⁿ/ₐ
OPERATINGTEMPERATURERANGE
Operating Temperature Range
ⁿ/ₐ
CIRCUITAPPLICATION
Circuit Application
ⁿ/ₐ
ULFLAMMABILITYRATING
UL Flammability Rating
ⁿ/ₐ
PACKAGINGMETHOD
Packaging Method
ⁿ/ₐ
PACKAGINGQUANTITY
Packaging Quantity
ⁿ/ₐ
CONNECTORPOSITIONASSURANCECAPABLE
Connector Position Assurance Capable
ⁿ/ₐ
SERVICEABLE
Serviceable
ⁿ/ₐ
1743205-1
1743205-1
1743205-1
090III 3P PLUG HSG-FUEL P...
Housing for female termin...
Wire-to-Board, Wire-to-De...
No
No
Integrated in Housing
No
3
1
Natural
180
PBT
2.3 mm [ .09 in ]
Without
No
Yes
4.8 mm [ .189 in ]
21 mm [ .827 in ]
8 mm [ .315 in ]
18.8 mm [ .74 in ]
-30 - 80 C [ -22 - 176 F ...
Signal
UL 94-HB
Bag
1200
No
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表