目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 277 Ejector pin, Form A, nitrated & blank - Precision ejectors
Tecnorm
4 Precisional ejectors
Powered by
CAD模型選擇
{tecnorm/04_praezisions_auswerfer/n277_auswerferstift_form_a_nitriert_blank.prj},{NB=N277.0610.100},{INFO=Online PDF},{D1=6.1},{D2=12.0},{D4=D1 +0.03},{K=5.0},{R=0.5},{L=100},{L1=6},{MAT=Warmarbeitsstahl},{HRC1=950 HV 0,3 Kern ca. 1400 N/mm2},{HRC2=45 ± 5}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Code-No.
ⁿ/ₐ
D1
Cutting-Ø g6
[mm]
D2
Head-Ø -0.2
[mm]
D4
Diameter
ⁿ/ₐ
K
Head height -0.05
[mm]
R
Radius +0.2
[mm]
L
Overall length +2
[mm]
L1
Length
[mm]
MAT
Material
ⁿ/ₐ
HRC1
Hardness - shank
[HV]
HRC2
Hardness - head
[HRC]
N277.0100.100
N277.0100.100
1.0
2.5
D1 +0.03
1.2
0.2
100
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0100.125
N277.0100.125
1.0
2.5
D1 +0.03
1.2
0.2
125
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0100.160
N277.0100.160
1.0
2.5
D1 +0.03
1.2
0.2
160
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0100.200
N277.0100.200
1.0
2.5
D1 +0.03
1.2
0.2
200
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0110.100
N277.0110.100
1.1
2.5
D1 +0.03
1.2
0.2
100
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0110.125
N277.0110.125
1.1
2.5
D1 +0.03
1.2
0.2
125
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0110.160
N277.0110.160
1.1
2.5
D1 +0.03
1.2
0.2
160
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0110.200
N277.0110.200
1.1
2.5
D1 +0.03
1.2
0.2
200
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0120.100
N277.0120.100
1.2
2.5
D1 +0.03
1.2
0.2
100
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0120.125
N277.0120.125
1.2
2.5
D1 +0.03
1.2
0.2
125
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0120.160
N277.0120.160
1.2
2.5
D1 +0.03
1.2
0.2
160
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0120.200
N277.0120.200
1.2
2.5
D1 +0.03
1.2
0.2
200
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0130.100
N277.0130.100
1.3
3.0
D1 +0.03
1.5
0.2
100
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0130.125
N277.0130.125
1.3
3.0
D1 +0.03
1.5
0.2
125
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0130.160
N277.0130.160
1.3
3.0
D1 +0.03
1.5
0.2
160
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0130.200
N277.0130.200
1.3
3.0
D1 +0.03
1.5
0.2
200
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0140.100
N277.0140.100
1.4
3.0
D1 +0.03
1.5
0.2
100
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0140.125
N277.0140.125
1.4
3.0
D1 +0.03
1.5
0.2
125
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0140.160
N277.0140.160
1.4
3.0
D1 +0.03
1.5
0.2
160
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0140.200
N277.0140.200
1.4
3.0
D1 +0.03
1.5
0.2
200
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0150.100
N277.0150.100
1.5
3.0
D1 +0.03
1.5
0.2
100
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0150.125
N277.0150.125
1.5
3.0
D1 +0.03
1.5
0.2
125
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0150.160
N277.0150.160
1.5
3.0
D1 +0.03
1.5
0.2
160
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0150.200
N277.0150.200
1.5
3.0
D1 +0.03
1.5
0.2
200
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
N277.0150.250
N277.0150.250
1.5
3.0
D1 +0.03
1.5
0.2
250
5
Warmarbeitsstahl
950 HV 0,3 Kern ca. 1400 ...
45 ± 5
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
220. - Punch DIN 9844, Shape A
FIBRO
21.07.2023
TH750 - Ejector pins, hardened, DIN 1530 A – ISO 6750
Märkische Stanz-Partner
31.08.2021
Ejector pins - hardened - AH Typ(e) DIN 1530/ISO 6751, 250°C, Material WS (...
D-M-E
03.04.2024
Ejector pins - hardened - D Typ(e) DIN 1530, 250°C, Material 1.2210
D-M-E
02.02.2024
2300.2 - Ejector pins with cylindrical head, unnitrided
Kern
26.02.2019
IFI 100/107 - Prevailing torque Hex nuts
Fabory
13.02.2023
Z98-DLC - Ejector pin (DIN ISO 6751)
STRACK
13.10.2022
ASME BS 2470 V2 HSCHS - BS Hexagon Socket Countersunk Head Screw
Fabory
13.02.2023
2300.1 - Ejector pins with cylindrical head, nitrided, oxidized
Kern
26.02.2019
Z90 - Ejector pin (~DIN ISO 8694)
STRACK
13.10.2022
2301 - Ejector pins with cylindrical head, hardened
Kern
26.02.2019
2300 - Ejector pins with cylindrical head, clear nitrided
Kern
26.02.2019
Ejector pins - nitrided - A Typ(e) DIN 1530/ISO 6751, 500°-550°C, Material ...
D-M-E
02.02.2024
N275 Form D - Ejector pins according to DIN 1530 / ISO 6751 N275 form D
Intercom
15.07.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表