目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
15 7. Cutting unit with 8 mm head - Cutting element
Tecnorm
3 Cutting units
3 Cylindrical head
Powered by
CAD模型選擇
{tecnorm/03_schneidelement/03_zylindrischer_kopf/15_7_schneidstempel_mit_8_mm_kopf.prj},{NB=1527.1300.100.0600.10 (0 6 6 0)},{INFO=Online PDF},{AF=1527.},{VS=S},{F=0.00},{D=13.0},{PWMIN=6.000},{L1S=13},{L1A=19},{L=100},{L1=10},{D1=6,00 - 12,99},{BF=3,00 - 13,00},{MAT=CPM REX M4},{HRC1=63-65},{HRC2=40-55},{P=6.00},{W=6.00},{R=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Code-No.
ⁿ/ₐ
D
Cutting-Ø h6 -0.3
[mm]
L
Total length +0.3
[mm]
MAT
Material
ⁿ/ₐ
HRC1
Hardness - shank
[HRC]
HRC2
Hardness - head
[HRC]
1527.800.050.0320.10 (0 3...
1527.800.050.0320.10
8.0
50
CPM REX M4
63-65
40-55
1527.800.060.0320.10 (0 3...
1527.800.060.0320.10
8.0
60
CPM REX M4
63-65
40-55
1527.800.070.0320.10 (0 3...
1527.800.070.0320.10
8.0
70
CPM REX M4
63-65
40-55
1527.800.080.0320.10 (0 3...
1527.800.080.0320.10
8.0
80
CPM REX M4
63-65
40-55
1527.800.090.0320.10 (0 3...
1527.800.090.0320.10
8.0
90
CPM REX M4
63-65
40-55
1527.800.100.0320.10 (0 3...
1527.800.100.0320.10
8.0
100
CPM REX M4
63-65
40-55
1527.1000.050.0450.10 (0 ...
1527.1000.050.0450.10
10.0
50
CPM REX M4
63-65
40-55
1527.1000.060.0450.10 (0 ...
1527.1000.060.0450.10
10.0
60
CPM REX M4
63-65
40-55
1527.1000.070.0450.10 (0 ...
1527.1000.070.0450.10
10.0
70
CPM REX M4
63-65
40-55
1527.1000.080.0450.10 (0 ...
1527.1000.080.0450.10
10.0
80
CPM REX M4
63-65
40-55
1527.1000.090.0450.10 (0 ...
1527.1000.090.0450.10
10.0
90
CPM REX M4
63-65
40-55
1527.1000.100.0450.10 (0 ...
1527.1000.100.0450.10
10.0
100
CPM REX M4
63-65
40-55
1527.1300.050.0600.10 (0 ...
1527.1300.050.0600.10
13.0
50
CPM REX M4
63-65
40-55
1527.1300.060.0600.10 (0 ...
1527.1300.060.0600.10
13.0
60
CPM REX M4
63-65
40-55
1527.1300.070.0600.10 (0 ...
1527.1300.070.0600.10
13.0
70
CPM REX M4
63-65
40-55
1527.1300.080.0600.10 (0 ...
1527.1300.080.0600.10
13.0
80
CPM REX M4
63-65
40-55
1527.1300.090.0600.10 (0 ...
1527.1300.090.0600.10
13.0
90
CPM REX M4
63-65
40-55
1527.1300.100.0600.10 (0 ...
1527.1300.100.0600.10
13.0
100
CPM REX M4
63-65
40-55
1527.1600.050.0720.10 (0 ...
1527.1600.050.0720.10
16.0
50
CPM REX M4
63-65
40-55
1527.1600.060.0720.10 (0 ...
1527.1600.060.0720.10
16.0
60
CPM REX M4
63-65
40-55
1527.1600.070.0720.10 (0 ...
1527.1600.070.0720.10
16.0
70
CPM REX M4
63-65
40-55
1527.1600.080.0720.10 (0 ...
1527.1600.080.0720.10
16.0
80
CPM REX M4
63-65
40-55
1527.1600.090.0720.10 (0 ...
1527.1600.090.0720.10
16.0
90
CPM REX M4
63-65
40-55
1527.1600.100.0720.10 (0 ...
1527.1600.100.0720.10
16.0
100
CPM REX M4
63-65
40-55
1527.2000.050.0800.10 (0 ...
1527.2000.050.0800.10
20.0
50
CPM REX M4
63-65
40-55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表