目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
5320. Guide bushings with collar - Slide elements
Tecnorm
2 Slide elements
Powered by
CAD模型選擇
{tecnorm/02_gleitelemente/5320_fuehrungsbuchsen_mit_bund.prj},{NB=5320.022.086},{INFO=Online Pdf},{D=22},{D1=30},{D2=35},{L1=6},{L2=3},{R=2.0},{L=86},{MAT=Bronze mit Festschmierstoff, wartungsarm},{HRC=HB10: 190 - 220}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
L1
Height
[mm]
L2
Height
[mm]
R
Radius
[mm]
L
Height
[mm]
MAT
Material
ⁿ/ₐ
HRC
Hardness
[HRC]
5320.009.012
5320.009.012
9
14
16
3
2
1.0
12
Bronze with solid lubrica...
HB10: 190 - 220
5320.009.017
5320.009.017
9
14
16
3
2
1.0
17
Bronze with solid lubrica...
HB10: 190 - 220
5320.009.022
5320.009.022
9
14
16
3
2
1.0
22
Bronze with solid lubrica...
HB10: 190 - 220
5320.009.027
5320.009.027
9
14
16
3
2
1.0
27
Bronze with solid lubrica...
HB10: 190 - 220
5320.009.036
5320.009.036
9
14
16
3
2
1.0
36
Bronze with solid lubrica...
HB10: 190 - 220
5320.010.012
5320.010.012
10
14
16
3
2
1.0
12
Bronze with solid lubrica...
HB10: 190 - 220
5320.010.017
5320.010.017
10
14
16
3
2
1.0
17
Bronze with solid lubrica...
HB10: 190 - 220
5320.010.022
5320.010.022
10
14
16
3
2
1.0
22
Bronze with solid lubrica...
HB10: 190 - 220
5320.010.027
5320.010.027
10
14
16
3
2
1.0
27
Bronze with solid lubrica...
HB10: 190 - 220
5320.010.036
5320.010.036
10
14
16
3
2
1.0
36
Bronze with solid lubrica...
HB10: 190 - 220
5320.012.017
5320.012.017
12
18
23
6
3
1.5
17
Bronze with solid lubrica...
HB10: 190 - 220
5320.012.022
5320.012.022
12
18
23
6
3
1.5
22
Bronze with solid lubrica...
HB10: 190 - 220
5320.012.027
5320.012.027
12
18
23
6
3
1.5
27
Bronze with solid lubrica...
HB10: 190 - 220
5320.012.036
5320.012.036
12
18
23
6
3
1.5
36
Bronze with solid lubrica...
HB10: 190 - 220
5320.014.017
5320.014.017
14
20
25
6
3
1.5
17
Bronze with solid lubrica...
HB10: 190 - 220
5320.014.022
5320.014.022
14
20
25
6
3
1.5
22
Bronze with solid lubrica...
HB10: 190 - 220
5320.014.027
5320.014.027
14
20
25
6
3
1.5
27
Bronze with solid lubrica...
HB10: 190 - 220
5320.014.036
5320.014.036
14
20
25
6
3
1.5
36
Bronze with solid lubrica...
HB10: 190 - 220
5320.014.046
5320.014.046
14
20
25
6
3
1.5
46
Bronze with solid lubrica...
HB10: 190 - 220
5320.014.056
5320.014.056
14
20
25
6
3
1.5
56
Bronze with solid lubrica...
HB10: 190 - 220
5320.015.017
5320.015.017
15
20
25
6
3
1.5
17
Bronze with solid lubrica...
HB10: 190 - 220
5320.015.022
5320.015.022
15
20
25
6
3
1.5
22
Bronze with solid lubrica...
HB10: 190 - 220
5320.015.027
5320.015.027
15
20
25
6
3
1.5
27
Bronze with solid lubrica...
HB10: 190 - 220
5320.015.036
5320.015.036
15
20
25
6
3
1.5
36
Bronze with solid lubrica...
HB10: 190 - 220
5320.015.046
5320.015.046
15
20
25
6
3
1.5
46
Bronze with solid lubrica...
HB10: 190 - 220
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5121. Sliding plate - Slide elements
Tecnorm
08.08.2016
5319. Guide bushings with collar - Slide elements
Tecnorm
08.08.2016
5200. Centering unit with shim - Slide elements
Tecnorm
08.08.2016
LM - Aluminum Medium Duty Air Cylinders
Peninsular Cylinder
22.03.2024
IMH - Metric Steel Heavy Duty Air Cylinders
Peninsular Cylinder
22.03.2024
MH - Steel Heavy Duty Air Cylinders
Peninsular Cylinder
22.03.2024
5175.1. Guide seat for rectangular guides - Slide elements
Tecnorm
08.08.2016
5157. Angle trims, without fastening drilling - Slide elements
Tecnorm
08.08.2016
5133. Sliding plate - Slide elements
Tecnorm
08.08.2016
5132. Sliding plate - Slide elements
Tecnorm
08.08.2016
5176. Locking - Slide elements
Tecnorm
08.08.2016
ILM - Metric Aluminum Medium Duty Air Cylinders
Peninsular Cylinder
22.03.2024
5146. Covering strip (Steel) - Slide elements
Tecnorm
08.08.2016
5317. Guide bushings without collar - Slide elements
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表