目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
5200. Centering unit with shim - Slide elements
Tecnorm
2 Slide elements
Powered by
CAD模型選擇
{tecnorm/02_gleitelemente/5200_zentriereinheit_mit_as_asmtab.prj},{NB=5200.100.2},{INFO=Online Pdf},{D1=100},{D2=76},{D3=58},{D4=40.5},{L=80},{FORM=2},{PPATH=assemblies/5200_zentriereinheit_mit_as_asmtpl.prj},{MAT1=16MnCr5, nitriert, 600+50 HV 50},{MAT2=C45 o. ähnl.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Hole distance
[mm]
D3
Diameter
[mm]
D4
Hole distance
[mm]
L
Length L ±0.05
[mm]
FORM
Form
ⁿ/ₐ
MAT1
Material centering
ⁿ/ₐ
MAT2
Material tuning plate
ⁿ/ₐ
5200.100.0
5200.100.0
100
76
58
40.5
80
0
16MnCr5, nitrided, 600 + ...
C45 o. Similar.
5200.100.1
5200.100.1
100
76
58
40.5
80
1
16MnCr5, nitrided, 600 + ...
C45 o. Similar.
5200.100.2
5200.100.2
100
76
58
40.5
80
2
16MnCr5, nitrided, 600 + ...
C45 o. Similar.
5200.120.0
5200.120.0
120
96
78
50.5
90
0
16MnCr5, nitrided, 600 + ...
C45 o. Similar.
5200.120.1
5200.120.1
120
96
78
50.5
90
1
16MnCr5, nitrided, 600 + ...
C45 o. Similar.
5200.120.2
5200.120.2
120
96
78
50.5
90
2
16MnCr5, nitrided, 600 + ...
C45 o. Similar.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MH - Steel Heavy Duty Air Cylinders
Peninsular Cylinder
22.03.2024
IMH - Metric Steel Heavy Duty Air Cylinders
Peninsular Cylinder
22.03.2024
5175.1. Guide seat for rectangular guides - Slide elements
Tecnorm
08.08.2016
ILM - Metric Aluminum Medium Duty Air Cylinders
Peninsular Cylinder
22.03.2024
LM - Aluminum Medium Duty Air Cylinders
Peninsular Cylinder
22.03.2024
2441.11.0. - Centering unit with adjusting washer
FIBRO
08.04.2024
Z49 - Centring element
STRACK
15.09.2022
C05H - Locating unit round
ENS
11.06.2020
2441.11. - Centering unit
FIBRO
08.04.2024
2024.96. - Guide unit with center fixing MILLION GUIDE
FIBRO
21.07.2023
N 065. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表