目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
5145. Covering strip - Slide elements
Tecnorm
2 Slide elements
Powered by
CAD模型選擇
{tecnorm/02_gleitelemente/5145_deckleiste.prj},{NB=5145.0250.125.25},{INFO=Online Pdf},{L=250},{B=125},{B1=75},{S=25},{L1=45},{L2=0},{L3=160},{D=18},{FORM=B},{STK=3 x M 16},{L4=30.000},{MAT=Bronze mit Festschmierstoff, wartungsarm},{HRC=HB10: 190 - 220}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
L
Length
[mm]
B
Width
[mm]
B1
Width
[mm]
S
Thickness
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
D
Diameter
[mm]
FORM
Form
ⁿ/ₐ
STK
Number of cylindric screws
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HRC
Hardness
[HRC]
5145.0160.085.30
5145.0160.085.30
160
85
60
30
45
70
0
22
A
2 x M 20
Bronze with solid lubrica...
HB10: 190 - 220
5145.0200.085.30
5145.0200.085.30
200
85
60
30
45
110
0
22
A
2 x M 20
Bronze with solid lubrica...
HB10: 190 - 220
5145.0250.085.30
5145.0250.085.30
250
85
60
30
45
0
160
22
B
3 x M 20
Bronze with solid lubrica...
HB10: 190 - 220
5145.0300.085.30
5145.0300.085.30
300
85
60
30
45
0
210
22
B
3 x M 20
Bronze with solid lubrica...
HB10: 190 - 220
5145.0350.085.30
5145.0350.085.30
350
85
60
30
45
0
260
22
B
3 x M 20
Bronze with solid lubrica...
HB10: 190 - 220
5145.0400.085.30
5145.0400.085.30
400
85
60
30
45
80
150
22
C
5 x M 20
Bronze with solid lubrica...
HB10: 190 - 220
5145.1005.085.30
5145.1005.085.30
1005
85
0
30
0
0
0
0
C
without holes
Bronze with solid lubrica...
HB10: 190 - 220
5145.0160.125.25
5145.0160.125.25
160
125
75
25
45
70
0
18
A
2 x M 16
Bronze with solid lubrica...
HB10: 190 - 220
5145.0200.125.25
5145.0200.125.25
200
125
75
25
45
110
0
18
A
2 x M 16
Bronze with solid lubrica...
HB10: 190 - 220
5145.0250.125.25
5145.0250.125.25
250
125
75
25
45
0
160
18
B
3 x M 16
Bronze with solid lubrica...
HB10: 190 - 220
5145.0400.125.25
5145.0400.125.25
400
125
75
25
45
80
150
18
C
5 x M 16
Bronze with solid lubrica...
HB10: 190 - 220
5145.1005.125.25
5145.1005.125.25
1005
125
0
25
0
0
0
0
C
without holes
Bronze with solid lubrica...
HB10: 190 - 220
5145.0160.125.30
5145.0160.125.30
160
125
75
30
45
70
0
22
A
2 x M 20
Bronze with solid lubrica...
HB10: 190 - 220
5145.0200.125.30
5145.0200.125.30
200
125
75
30
45
110
0
22
A
2 x M 20
Bronze with solid lubrica...
HB10: 190 - 220
5145.0250.125.30
5145.0250.125.30
250
125
75
30
45
0
160
22
B
3 x M 20
Bronze with solid lubrica...
HB10: 190 - 220
5145.0300.125.30
5145.0300.125.30
300
125
75
30
45
0
210
22
B
3 x M 20
Bronze with solid lubrica...
HB10: 190 - 220
5145.0350.125.30
5145.0350.125.30
350
125
75
30
45
0
260
22
B
3 x M 20
Bronze with solid lubrica...
HB10: 190 - 220
5145.0400.125.30
5145.0400.125.30
400
125
75
30
45
80
150
22
C
5 x M 20
Bronze with solid lubrica...
HB10: 190 - 220
5145.0450.125.30
5145.0450.125.30
450
125
75
30
50
80
190
22
C
5 x M 20
Bronze with solid lubrica...
HB10: 190 - 220
5145.0500.125.30
5145.0500.125.30
500
125
75
30
50
80
240
22
C
5 x M 20
Bronze with solid lubrica...
HB10: 190 - 220
5145.1005.125.30
5145.1005.125.30
1005
125
0
30
0
0
0
0
C
without holes
Bronze with solid lubrica...
HB10: 190 - 220
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5155. Angle trims - Slide elements
Tecnorm
08.08.2016
04250 - Hinge pins steel or stainless steel
norelem
30.05.2024
5121. Sliding plate - Slide elements
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表