目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 911.S Roller cage with securing ring - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n911s_rollenkaefig.prj},{NB=N911.S.30.56},{INFO=Online Pdf},{D1=30},{K=4},{AN=12},{N=4.8},{L=56},{LX=56, 71, 80, 90, 100, 120, 140, 160},{MAT=Bronze}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Diameter
[mm]
K
Diameter
[mm]
AN
Number of rolls per
ⁿ/ₐ
N
Height
[mm]
MAT
Material
ⁿ/ₐ
N911.S.19.45
N911.S.19.45
19
3
8
3.0
Bronze
N911.S.20.45
N911.S.20.45
20
3
8
3.0
Bronze
N911.S.24.45
N911.S.24.45
24
3
10
3.6
Bronze
N911.S.25.45
N911.S.25.45
25
3
10
3.6
Bronze
N911.S.30.56
N911.S.30.56
30
4
12
4.8
Bronze
N911.S.32.56
N911.S.32.56
32
4
12
4.8
Bronze
N911.S.38.63
N911.S.38.63
38
4
14
4.8
Bronze
N911.S.40.63
N911.S.40.63
40
4
14
4.8
Bronze
N911.S.48.80
N911.S.48.80
48
4
18
5.5
Bronze
N911.S.50.80
N911.S.50.80
50
4
18
5.5
Bronze
N911.S.63.95
N911.S.63.95
63
4
22
6.0
Bronze
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表