目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 9047 Guide bushing - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n9047_fuehrungsbuchse.prj},{NB=N9047.25.23},{INFO=Online Pdf},{D1=25},{D2=40},{L=23},{LX=23,30,37,47,60,77},{MAT=Stahl, 18NiCrMo5, gehärtet 64 ± 2 HRC, Bronze: GSnPbBz10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
MAT
Material
ⁿ/ₐ
N9047.15.23
N9047.15.23
15
28
Steel, 18NiCrMo5, hardene...
N9047.16.23
N9047.16.23
16
28
Steel, 18NiCrMo5, hardene...
N9047.19.23
N9047.19.23
19
32
Steel, 18NiCrMo5, hardene...
N9047.20.23
N9047.20.23
20
32
Steel, 18NiCrMo5, hardene...
N9047.24.23
N9047.24.23
24
40
Steel, 18NiCrMo5, hardene...
N9047.25.23
N9047.25.23
25
40
Steel, 18NiCrMo5, hardene...
N9047.30.30
N9047.30.30
30
48
Steel, 18NiCrMo5, hardene...
N9047.32.30
N9047.32.30
32
48
Steel, 18NiCrMo5, hardene...
N9047.38.30
N9047.38.30
38
58
Steel, 18NiCrMo5, hardene...
N9047.40.30
N9047.40.30
40
58
Steel, 18NiCrMo5, hardene...
N9047.48.37
N9047.48.37
48
70
Steel, 18NiCrMo5, hardene...
N9047.50.37
N9047.50.37
50
70
Steel, 18NiCrMo5, hardene...
N9047.63.60
N9047.63.60
63
85
Steel, 18NiCrMo5, hardene...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表