目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 511 Ball retainer with Retainer holder - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n511_kugelkafig_mit_kafighalter_asmtab.prj},{NB=N511.32.120},{INFO=Online PDF},{D1=32},{D2=36.6},{L=120},{S=75},{PPATH=assemblies/n511_kugelkafig_mit_kafighalter_asmtpl.prj},{MAT=Bronze}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
L
Length
[mm]
S
Length
[mm]
MAT
Material
ⁿ/ₐ
N511.25.056
N511.25.056
25
28.2
56
32
Bronze
N511.25.071
N511.25.071
25
28.2
71
40
Bronze
N511.25.080
N511.25.080
25
28.2
80
48
Bronze
N511.25.100
N511.25.100
25
28.2
100
55
Bronze
N511.32.080
N511.32.080
32
36.6
80
45
Bronze
N511.32.090
N511.32.090
32
36.6
90
47
Bronze
N511.32.100
N511.32.100
32
36.6
100
55
Bronze
N511.32.120
N511.32.120
32
36.6
120
75
Bronze
N511.40.080
N511.40.080
40
44.6
80
50
Bronze
N511.40.090
N511.40.090
40
44.6
90
56
Bronze
N511.40.120
N511.40.120
40
44.6
120
75
Bronze
N511.40.140
N511.40.140
40
44.6
140
86
Bronze
N511.50.100
N511.50.100
50
54.6
100
56
Bronze
N511.50.120
N511.50.120
50
54.6
120
65
Bronze
N511.50.140
N511.50.140
50
54.6
140
85
Bronze
N511.50.160
N511.50.160
50
54.6
160
96
Bronze
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
E8977. Cutting bushes without collar - Cutting elements
Tecnorm
08.08.2016
N 911.S Roller cage with securing ring - Guide elements
Tecnorm
08.08.2016
FD05. Spring Plungers with bolt and slot - Spring elements
Tecnorm
08.08.2016
N246. Layer plate for PU springs - Springs
Tecnorm
08.08.2016
N262 Distance tubes,compensated - Springs
Tecnorm
08.08.2016
N 094 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
N 085 Guide bushing with collar, bronze-plated like DIN 9831 / ISO 9448 - G...
Tecnorm
09.08.2016
C8977. Cutting bushes without collar - Cutting elements
Tecnorm
08.08.2016
Punch holding plate for cutting punches with ball tension Type BRTBS - Cutt...
Tecnorm
05.10.2016
Punch holding plate Type ARTF - Cutting element
Tecnorm
05.10.2016
A9845. Cutting bushes - Cutting elements
Tecnorm
08.08.2016
FD10-530 Compressor pin with pressure screw spring - Springs
Tecnorm
08.08.2016
N249 Plate - Springs
Tecnorm
08.08.2016
System compression springs DIN / ISO 10243, Identification color red - Spri...
Tecnorm
09.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表