目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 417 Middle collar column - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n417_mittenbundsaeule.prj},{NB=N417.25.180},{BESTNR=N417.25.180},{INFO=Online PDF},{D1=25},{L1=100},{L2=80},{D2=26},{D3=38},{D4=48},{L=180},{L3=78},{L4=22},{L5=8},{A=4.5},{B=8},{C=4.5},{L6=6.000},{R=2.000},{MAT=Stahl, 18NiCrMo5, gehärtet 62 + 2 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Diameter
[mm]
L1
Height
[mm]
L2
Height
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L
Height
[mm]
L3
Height
[mm]
L4
Height
[mm]
L5
Height
[mm]
A
Diameter
[mm]
B
Diameter
[mm]
C
Height
[mm]
MAT
Material
ⁿ/ₐ
N417.12.090
N417.12.090
12
50
40
13
20
28
90
38
12
6
3.4
6
3.5
Steel, 18NiCrMo5, hardene...
N417.12.100
N417.12.100
12
60
40
13
20
28
100
48
12
6
3.4
6
3.5
Steel, 18NiCrMo5, hardene...
N417.12.110
N417.12.110
12
60
50
13
20
28
110
48
12
6
3.4
6
3.5
Steel, 18NiCrMo5, hardene...
N417.12.120
N417.12.120
12
70
50
13
20
28
120
58
12
6
3.4
6
3.5
Steel, 18NiCrMo5, hardene...
N417.12.130
N417.12.130
12
70
60
13
20
28
130
58
12
6
3.4
6
3.5
Steel, 18NiCrMo5, hardene...
N417.12.140
N417.12.140
12
70
70
13
20
28
140
58
12
6
3.4
6
3.5
Steel, 18NiCrMo5, hardene...
N417.16.140
N417.16.140
16
80
60
18
28
38
140
64
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.16.150
N417.16.150
16
90
60
18
28
38
150
74
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.16.160
N417.16.160
16
90
70
18
28
38
160
74
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.16.170
N417.16.170
16
100
70
18
28
38
170
84
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.16.180
N417.16.180
16
100
80
18
28
38
180
84
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.16.190
N417.16.190
16
100
90
18
28
38
190
84
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.19.160
N417.19.160
19
90
70
22
32
42
160
70
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.19.170
N417.19.170
19
100
70
22
32
42
170
80
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.19.180
N417.19.180
19
100
80
22
32
42
180
80
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.19.190
N417.19.190
19
110
80
22
32
42
190
90
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.19.200
N417.19.200
19
110
90
22
32
42
200
90
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.19.210
N417.19.210
19
110
100
22
32
42
210
90
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.25.180
N417.25.180
25
100
80
26
38
48
180
78
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.25.190
N417.25.190
25
110
80
26
38
48
190
88
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.25.200
N417.25.200
25
110
90
26
38
48
200
88
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.25.210
N417.25.210
25
120
90
26
38
48
210
98
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.25.220
N417.25.220
25
120
100
26
38
48
220
98
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.25.230
N417.25.230
25
120
110
26
38
48
230
98
22
8
4.5
8
4.5
Steel, 18NiCrMo5, hardene...
N417.32.180
N417.32.180
32
100
80
34
48
60
180
75
25
10
5.5
10
5.5
Steel, 18NiCrMo5, hardene...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N 411. Ball cage with backup puncture bronze - Guide elements
Tecnorm
08.08.2016
N 318. Guide buchsing with flange ball guide, long, brazen like DIN 9831 / ...
Tecnorm
09.08.2016
ADN - Compact cylinder
Festo
25.06.2024
N 409 Ball guide bushing without cage - Guide elements
Tecnorm
08.08.2016
CCI - Demontable guide pillar with centre fixing
RCM
27.11.2019
Baureihe GFD
GETOtec
19.04.2021
N 430 Guide coloumn with collar like DIN 9825, ISO 9182-5 - Guide elements
Tecnorm
09.08.2016
ST 7117 - Guide pillars with middle mount shoulder
Steinel Normalien
14.05.2024
202.60. - Demountable guide pillar with centre fixing and ring nut
FIBRO
21.07.2023
N410 - Guiding bushings complete with ball retainer N410
Intercom
12.05.2021
Standard components / Mould-making - Standard components / Mould-making
Tecnorm
08.08.2016
202.93. - Cage retainer
FIBRO
20.09.2023
Accessories for tool - Accessories for tool
Tecnorm
08.08.2016
FUB.01 - Guide pins
Bordignon
09.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表