目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 412. Ball retainer, small - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n412_kugelkafig.prj},{NB=N412.05.25},{BESTNR=N412.05.25},{INFO=Online PDF},{D1=5},{L=25},{K=1.0},{LX=10,15,20,25,30},{MAT=Bronze}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BESTNR
Code-No.
ⁿ/ₐ
D1
Column diameter
[mm]
L
Length
[mm]
K
Ball diameter
[mm]
KA
Ball number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
N412.03.10
N412.03.10
3
10
1.0
21
Bronze
N412.03.15
N412.03.15
3
15
1.0
35
Bronze
N412.03.20
N412.03.20
3
20
1.0
49
Bronze
N412.04.10
N412.04.10
4
10
1.0
21
Bronze
N412.04.15
N412.04.15
4
15
1.0
35
Bronze
N412.04.20
N412.04.20
4
20
1.0
49
Bronze
N412.04.25
N412.04.25
4
25
1.0
64
Bronze
N412.05.10
N412.05.10
5
10
1.0
29
Bronze
N412.05.15
N412.05.15
5
15
1.0
49
Bronze
N412.05.20
N412.05.20
5
20
1.0
69
Bronze
N412.05.25
N412.05.25
5
25
1.0
89
Bronze
N412.05.30
N412.05.30
5
30
1.0
109
Bronze
N412.06.10
N412.06.10
6
10
1.5
36
Bronze
N412.06.15
N412.06.15
6
15
1.5
61
Bronze
N412.06.20
N412.06.20
6
20
1.5
69
Bronze
N412.06.25
N412.06.25
6
25
1.5
89
Bronze
N412.06.30
N412.06.30
6
30
1.5
109
Bronze
N412.08.15
N412.08.15
8
15
1.5
61
Bronze
N412.08.20
N412.08.20
8
20
1.5
69
Bronze
N412.08.25
N412.08.25
8
25
1.5
89
Bronze
N412.08.30
N412.08.30
8
30
1.5
109
Bronze
N412.08.40
N412.08.40
8
40
1.5
149
Bronze
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表