目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 316. Guide buchsing with flange ball guide, middle, brazen like DIN 9831 / ISO 9448-7 - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n316_fuhrungsbuchse_mittel.prj},{NB=N316.30},{INFO=Online PDF},{D1=30},{D2=38},{D3=48},{D4=72},{D5=58},{D6=5.5},{K=28},{L=71},{L1=62},{L2=37},{L3=25},{T=5.7},{R=1.5},{L4=4.500},{MAT=Stahl, 18NiCrMo5, gehärtet 64 ± 2 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
K
Width
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
T
Length
[mm]
MAT
Material
ⁿ/ₐ
N316.15
N316.15
15
21
28
45
35
4.5
15
45
36
30
6
3.4
Steel, 18NiCrMo5, hardene...
N316.16
N316.16
16
22
28
45
35
4.5
15
45
36
30
6
3.4
Steel, 18NiCrMo5, hardene...
N316.19
N316.19
19
25
32
50
40
4.5
18
56
45
30
15
3.4
Steel, 18NiCrMo5, hardene...
N316.20
N316.20
20
26
32
50
40
4.5
18
56
45
30
15
3.4
Steel, 18NiCrMo5, hardene...
N316.24
N316.24
24
30
40
63
50
5.5
23
71
55
30
25
5.7
Steel, 18NiCrMo5, hardene...
N316.25
N316.25
25
31
40
63
50
5.5
23
71
55
30
25
5.7
Steel, 18NiCrMo5, hardene...
N316.30
N316.30
30
38
48
72
58
5.5
28
71
62
37
25
5.7
Steel, 18NiCrMo5, hardene...
N316.32
N316.32
32
40
48
72
58
5.5
28
71
62
37
25
5.7
Steel, 18NiCrMo5, hardene...
N316.38
N316.38
38
46
58
85
70
6.6
33
80
67
37
30
6.8
Steel, 18NiCrMo5, hardene...
N316.40
N316.40
40
48
58
85
70
6.6
33
80
67
37
30
6.8
Steel, 18NiCrMo5, hardene...
N316.48
N316.48
48
56
70
104
86
9.0
38
95
89
47
42
9.0
Steel, 18NiCrMo5, hardene...
N316.50
N316.50
50
58
70
104
86
9.0
38
95
89
47
42
9.0
Steel, 18NiCrMo5, hardene...
N316.60
N316.60
60
68
85
120
100
9.0
46
95
89
47
42
9.0
Steel, 18NiCrMo5, hardene...
N316.63
N316.63
63
71
85
120
100
9.0
46
95
89
47
42
9.0
Steel, 18NiCrMo5, hardene...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表