目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 285. Guide bushing with collar - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n285_fuehrungsbuchse_mit_bund_asmtab.prj},{NB=N285.32},{INFO=Online Pdf},{D1=32},{D3=48},{D4=48},{D5=56},{D6=67},{D7=79.7},{D8=53},{A=24.4},{A1=36.4},{L1=42},{L2=30},{L3=12.0},{R=1.5},{STAFFETTA=M8},{SW=10.000},{X=5.000},{H=21.000},{DH=12.800},{HH=5.000},{H1=4.500},{PPATH=assemblies/n285_fuehrungsbuchse_mit_bund_asmtpl.prj},{MAT=Bronze}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
D7
Diameter
[mm]
D8
Diameter
[mm]
A
Length
[mm]
A1
Height
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
MAT
Material
ⁿ/ₐ
N285.19
N285.19
19
32
32
40
52
64.7
39
20.7
30.0
35
23
12.0
Bronze
N285.20
N285.20
20
32
32
40
52
64.7
39
20.7
30.0
35
23
12.0
Bronze
N285.24
N285.24
24
40
40
48
60
72.7
46
22.6
33.4
35
23
12.0
Bronze
N285.25
N285.25
25
40
40
48
60
72.7
46
22.6
33.4
35
23
12.0
Bronze
N285.30
N285.30
30
48
48
56
67
79.7
53
24.4
36.4
42
30
12.0
Bronze
N285.32
N285.32
32
48
48
56
67
79.7
53
24.4
36.4
42
30
12.0
Bronze
N285.38
N285.38
38
58
58
66
77
89.7
63
35.3
35.3
52
37
15.0
Bronze
N285.40
N285.40
40
58
58
66
77
89.7
63
35.3
35.3
52
37
15.0
Bronze
N285.48
N285.48
48
70
70
80
91
103.7
77
40.2
40.2
65
47
18.0
Bronze
N285.50
N285.50
50
70
70
80
91
103.7
77
40.2
40.2
65
47
18.0
Bronze
N285.63
N285.63
63
85
85
95
106
118.7
92
45.5
45.5
80
60
20.0
Bronze
N285.80
N285.80
80
105
105
118
129
141.7
115
54.5
54.5
80
60
20.0
Bronze
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
5301. Retaining unit DIN 9832 - Guide elements
Tecnorm
09.08.2016
N 4.45 Retaining unit - Guide elements
Tecnorm
08.08.2016
N 085 Guide bushing with collar, bronze-plated like DIN 9831 / ISO 9448 - G...
Tecnorm
09.08.2016
N 081 Guide bushing with collar, bronze-plated like DIN 9831 / ISO 9448 - G...
Tecnorm
09.08.2016
A9845. Cutting bushes - Cutting elements
Tecnorm
08.08.2016
System compression springs DIN / ISO 10243, Identification color red - Spri...
Tecnorm
09.08.2016
N 326. Guide bushing with flange, self-lubricating with INTERCOAT coating l...
Tecnorm
09.08.2016
N 327. Guide bushing with flange, self-lubricating with INTERCOAT coating l...
Tecnorm
09.08.2016
N 411.1. Securing ring according to DIN 471 - Guide elements
Tecnorm
09.08.2016
FD05. Spring Plungers with ball and slot - Spring elements
Tecnorm
08.08.2016
N 062. Guide bushing with collar, Ball retainer brazen, like DIN 9831 / ISO...
Tecnorm
09.08.2016
N 412. Ball retainer, small - Guide elements
Tecnorm
08.08.2016
N 095 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
799. Trombone neck punch - Cutting element
Tecnorm
19.09.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表