目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 281. Guide bushing with collar - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n281_fuehrungsbuchse_mit_bund_asmtab.prj},{NB=N281.32},{INFO=Online Pdf},{D1=32},{D3=48},{D4=48},{D5=56},{D6=67},{D7=79.7},{D8=53},{A=24.4},{A1=36.4},{L1=93},{L2=30},{L3=63.0},{R=1.5},{STAFFETTA=M8},{SW=10.000},{X=5.000},{H=21.000},{DH=12.800},{HH=5.000},{H1=4.500},{PPATH=assemblies/n281_fuehrungsbuchse_mit_bund_asmtpl.prj},{MAT=Bronze}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
D7
Diameter
[mm]
D8
Diameter
[mm]
A
Length
[mm]
A1
Height
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
MAT
Material
ⁿ/ₐ
N281.19
N281.19
19
32
32
40
52
64.7
39
20.7
30.0
59
23
36.0
Bronze
N281.20
N281.20
20
32
32
40
52
64.7
39
20.7
30.0
59
23
36.0
Bronze
N281.24
N281.24
24
40
40
48
60
72.7
46
22.6
33.4
79
23
56.0
Bronze
N281.25
N281.25
25
40
40
48
60
72.7
46
22.6
33.4
79
23
56.0
Bronze
N281.30
N281.30
30
48
48
56
67
79.7
53
24.4
36.4
93
30
63.0
Bronze
N281.32
N281.32
32
48
48
56
67
79.7
53
24.4
36.4
93
30
63.0
Bronze
N281.38
N281.38
38
58
58
66
77
89.7
63
35.3
35.3
108
37
71.0
Bronze
N281.40
N281.40
40
58
58
66
77
89.7
63
35.3
35.3
108
37
71.0
Bronze
N281.48
N281.48
48
70
70
80
91
103.7
77
40.2
40.2
127
47
80.0
Bronze
N281.50
N281.50
50
70
70
80
91
103.7
77
40.2
40.2
127
47
80.0
Bronze
N281.63
N281.63
63
85
85
95
106
118.7
92
45.5
45.5
150
60
90.0
Bronze
N281.80
N281.80
80
105
105
118
129
141.7
115
54.5
54.5
150
60
90.0
Bronze
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N 285. Guide bushing with collar - Guide elements
Tecnorm
08.08.2016
Bronze Plated Guided Ejection Bushings
D-M-E
24.05.2024
5301. Retaining unit DIN 9832 - Guide elements
Tecnorm
09.08.2016
N 284. Guide bushing with collar - Guide elements
Tecnorm
08.08.2016
N 4.45 Retaining unit - Guide elements
Tecnorm
08.08.2016
N 430 Guide coloumn with collar like DIN 9825, ISO 9182-5 - Guide elements
Tecnorm
09.08.2016
N 091 Guide bush with collar, self-lubricating coating with INTERCOAT Accor...
Tecnorm
09.08.2016
5318. Guide bushings with collar - Slide elements
Tecnorm
08.08.2016
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表