目錄: Tecnorm
Created: 07.08.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Tecnorm
N 216 Guide coloumn with gutter - Guide elements
Tecnorm
1 Guide elements
Powered by
CAD模型選擇
{tecnorm/01_fuehrungselemente/n216_fuehrungssaeule_mit_nut_asmtab.prj},{NB=N216.063.280},{INFO=Online Pdf},{D1=63},{D2=63},{D3=0},{D4=0},{DD3=55.7},{L1=280},{L2=10},{L3=4},{L4=80},{L5=15},{B1=2.0},{R1=6},{R2=2.5},{R3=1.00},{B3=2.3},{D7=66.0},{S=1.5},{VERS=19},{PPATH=assemblies/n216_fuehrungssaeule_mit_nut_asmtpl.prj},{MAT=Stahl gehärtet}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
B1
Length
[mm]
R1
Radius
[mm]
R2
Radius
[mm]
MAT
Material
ⁿ/ₐ
N216.040.160
N216.040.160
40
40
0
0
160
8
4
56
15
2.0
3
2.0
Hardened steel
N216.040.180
N216.040.180
40
40
0
0
180
8
4
56
15
2.0
3
2.0
Hardened steel
N216.040.200
N216.040.200
40
40
0
0
200
8
4
56
15
2.0
3
2.0
Hardened steel
N216.040.224
N216.040.224
40
40
0
0
224
8
4
56
15
2.0
3
2.0
Hardened steel
N216.040.250
N216.040.250
40
40
0
0
250
8
4
56
15
2.0
3
2.0
Hardened steel
N216.040.280
N216.040.280
40
40
0
0
280
8
4
56
15
2.0
3
2.0
Hardened steel
N216.050.160
N216.050.160
50
50
0
0
160
10
4
70
15
2.0
5
2.5
Hardened steel
N216.050.180
N216.050.180
50
50
0
0
180
10
4
70
15
2.0
5
2.5
Hardened steel
N216.050.200
N216.050.200
50
50
0
0
200
10
4
70
15
2.0
5
2.5
Hardened steel
N216.050.224
N216.050.224
50
50
0
0
224
10
4
70
15
2.0
5
2.5
Hardened steel
N216.050.250
N216.050.250
50
50
0
0
250
10
4
70
15
2.0
5
2.5
Hardened steel
N216.050.280
N216.050.280
50
50
0
0
280
10
4
70
15
2.0
5
2.5
Hardened steel
N216.050.315
N216.050.315
50
50
0
0
315
10
4
70
15
2.0
5
2.5
Hardened steel
N216.050.355
N216.050.355
50
50
0
0
355
10
4
70
15
2.0
5
2.5
Hardened steel
N216.063.180
N216.063.180
63
63
0
0
180
10
4
80
15
2.0
6
2.5
Hardened steel
N216.063.200
N216.063.200
63
63
0
0
200
10
4
80
15
2.0
6
2.5
Hardened steel
N216.063.224
N216.063.224
63
63
0
0
224
10
4
80
15
2.0
6
2.5
Hardened steel
N216.063.250
N216.063.250
63
63
0
0
250
10
4
80
15
2.0
6
2.5
Hardened steel
N216.063.280
N216.063.280
63
63
0
0
280
10
4
80
15
2.0
6
2.5
Hardened steel
N216.063.315
N216.063.315
63
63
0
0
315
10
4
80
15
2.0
6
2.5
Hardened steel
N216.063.355
N216.063.355
63
63
0
0
355
10
4
80
15
2.0
6
2.5
Hardened steel
N216.063.400
N216.063.400
63
63
0
0
400
10
4
80
15
2.0
6
2.5
Hardened steel
N216.080.224
N216.080.224
80
80
0
0
224
10
4
100
21
2.1
8
3.0
Hardened steel
N216.080.250
N216.080.250
80
80
0
0
250
10
4
100
21
2.1
8
3.0
Hardened steel
N216.080.280
N216.080.280
80
80
0
0
280
10
4
100
21
2.1
8
3.0
Hardened steel
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DIN 472 - Retaining rings for bores
Fabory
13.02.2023
SZ 8135 - Thrust pieces
Steinel Normalien
14.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表