Modul3
Technische Antriebselemente
03 Maschinenkomponenten
01 Verzahnungstechnik
01 Stirnräder
Gerade
Lauramid
Powered by
CAD模型選擇
{tea/0320maschinenkomponenten/0120verzahnungstechnik/0120stirnraeder/gerade/lauramid/modul3.prj},{NB=3036LA},{PREVIEW=3036la.png},{PARTNO=3036LA},{Z=36},{N=80},{BH7=20},{BS=30},{H=20},{D0=108},{DK=114},{F=50},{K=70},{TN=42.5},{CATALOGUE=TEA_HH},{LEVEL1=03 Maschinenkomponenten},{LEVEL2=01 Verzahnungstechnik},{LEVEL3=01 Stirnräder},{LEVEL4=Gerade},{LEVEL5=Lauramid},{NN_CUSTOM=Modul3},{FILE_NAME=3036LA.stp},{VAR_FILE_PATH=D:/DOME/2023/TEA Hamburg/import data 02_11_2023/03_motorenkomponenten/TEA_HH_ImportEXCL_03_Motorenkomponenten.csv}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PARTNO
Partnumber
ⁿ/ₐ
Z
number of teeth
ⁿ/ₐ
N
[mm]
BH7
B (H7)
[mm]
BS
small b in drawing
[mm]
H
Height
[mm]
D0
Diameter D0
[mm]
DK
Diameter DK
[mm]
F
[mm]
K
[mm]
TN
[Nm]
3018LA
3018LA
18
45
10
30
20
54
60
50
35
18.7
3020LA
3020LA
20
45
15
30
20
60
66
50
35
20.3
3025LA
3025LA
25
55
15
30
20
75
81
50
45
26.1
3030LA
3030LA
30
70
15
30
20
90
96
50
60
35.3
3036LA
3036LA
36
80
20
30
20
108
114
50
70
42.5
3040LA
3040LA
40
85
20
30
20
120
126
50
75
49.6
3045LA
3045LA
45
85
20
30
20
135
141
50
75
56
3048LA
3048LA
48
90
20
30
20
144
150
50
80
53.9
3050LA
3050LA
50
100
20
30
20
150
156
50
90
63.5
3060LA
3060LA
60
100
20
30
20
180
186
50
90
76.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MAE-STZR-M3-POM-SW - Spur Gears Made from POM black, with One-Sided Hub, Mo...
MÄDLER
25.04.2024
Cylindrical gears module 3
Haberkorn
21.02.2022
Module 3,0 - Spur gear, Material Steel C45 , Module 3.00 , Serie Economy r...
HPC
17.02.2022
22400 - Spur gears in steel, module 3 toothing milled, straight teeth, enga...
norelem
26.06.2024
22421 - Gear racks steel toothing hardened, straight teeth, engagement angl...
norelem
26.06.2024
22420 - Gear racks in steel toothing milled, straight teeth, engagement ang...
norelem
26.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表