目錄: Tata Steel
Created: 15.02.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Tata Steel
TX - Catnic Thermally Broken Lintels
Tata Steel
Tata Steel Construction
Catnic
Thermally Broken Lintels
Powered by
CAD模型選擇
{tata_steel/tata_steel_construction/catnic/thermally_broken_lintels/tx.prj},{NB=TX110/100 x 4800mmarchitecture300},{IDNR=},{PCX=TX110/100},{LODDEST=architecture},{LODLEVEL=300},{SL=4800},{H=229},{WC=Cavity Wall},{OL=-},{C=110-125},{IL=-},{LD=Extra Heavy Duty},{X=104},{L=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PC
Product Code
ⁿ/ₐ
SL
Standard Lengths
ⁿ/ₐ
H
Nominal height h
[mm]
WC
Wall Construction
ⁿ/ₐ
OL
Outer Leaf
[mm]
C
Cavity
[mm]
IL
Inner Leaf
[mm]
LD
Loading Details
ⁿ/ₐ
L
ⁿ/ₐ
TX90/100 x 900mmarchitect...
TX90/100 x 900mm
900
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 1050mmarchitec...
TX90/100 x 1050mm
1050
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 1200mmarchitec...
TX90/100 x 1200mm
1200
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 1350mmarchitec...
TX90/100 x 1350mm
1350
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 1500mmarchitec...
TX90/100 x 1500mm
1500
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 1650mmarchitec...
TX90/100 x 1650mm
1650
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 1800mmarchitec...
TX90/100 x 1800mm
1800
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 1950mmarchitec...
TX90/100 x 1950mm
1950
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 2100mmarchitec...
TX90/100 x 2100mm
2100
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 2250mmarchitec...
TX90/100 x 2250mm
2250
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 2400mmarchitec...
TX90/100 x 2400mm
2400
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 2550mmarchitec...
TX90/100 x 2550mm
2550
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 2700mmarchitec...
TX90/100 x 2700mm
2700
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 2850mmarchitec...
TX90/100 x 2850mm
2850
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 3000mmarchitec...
TX90/100 x 3000mm
3000
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 3300mmarchitec...
TX90/100 x 3300mm
3300
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 3600mmarchitec...
TX90/100 x 3600mm
3600
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 3900mmarchitec...
TX90/100 x 3900mm
3900
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 4200mmarchitec...
TX90/100 x 4200mm
4200
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 4500mmarchitec...
TX90/100 x 4500mm
4500
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX90/100 x 4800mmarchitec...
TX90/100 x 4800mm
4800
229
Cavity Wall
-
90-105
-
Extra Heavy Duty
TX110/100 x 900mmarchitec...
TX110/100 x 900mm
900
229
Cavity Wall
-
110-125
-
Extra Heavy Duty
TX110/100 x 1050mmarchite...
TX110/100 x 1050mm
1050
229
Cavity Wall
-
110-125
-
Extra Heavy Duty
TX110/100 x 1200mmarchite...
TX110/100 x 1200mm
1200
229
Cavity Wall
-
110-125
-
Extra Heavy Duty
TX110/100 x 1350mmarchite...
TX110/100 x 1350mm
1350
229
Cavity Wall
-
110-125
-
Extra Heavy Duty
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表