目錄: SVS Automation
Created: 18.09.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SVS Automation
3/2 Way solenoid valves
SVS Automation
Powered by
CAD模型選擇
3/2 way solenoid valve NC,NO type 82 - body brass, DN 1,2 – 2,5mm, G 1/8
09.06.2022
3/2 way solenoid valve NO type 82S - body brass, DN 1,2 - 1,5, G1/8
09.06.2022
3/2 way solenoid valve NC,NO type 84 - body brass, DN 1,5 – 4,0 mm, G1/8 – ...
09.06.2022
3/2 way solenoid valve NC,NO type 94 - body stainless steel, DN 1,5 – 4,0 m...
09.06.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
Loading ...