您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: SVS Automation
Created: 18.09.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
SVS Automation
Direct operated
SVS Automation
2/2 Way solenoid valves
Powered by
CAD模型選擇
2/2 way solenoid valve NC type 12A - brass body, DN 1,0 - 2,0 , M5
09.06.2022
2/2 way solenoid valve NC,NO type 15 - brass body, DN 1,2 - 4,0 mm, G1/8
09.06.2022
2/2 way solenoid valve NC,NO type 20 - brass body, DN 1,5 - 10,0 mm, G1/8 -...
09.06.2022
2/2 way solenoid valve NC,NO type 21 - brass body, DN 1,5 - 4,0 mm, G1/8 - ...
09.06.2022
2/2 way solenoid valve NC type 27 - brass body, DN 16-25mm, G3/8 G1
09.06.2022
2/2 way solenoid valve NC type 31A - stainless steel body (AISI 303), DN 1,...
09.06.2022
2/2 way solenoid valve NC,NO type 32 - stainless steel body, DN 1,5 3,0mm...
09.06.2022
2/2 way solenoid valve NC,NO type 34 - stainless steel body, DN 1,5 - 10,0 ...
09.06.2022
2/2 way solenoid valve NC,NO type 35 - stainless steel body, DN 1,5 - 4,0 m...
09.06.2022
2/2 way solenoid valve NC type 37 - stainless steel body, DN 16-25mm, G1/2 ...
09.06.2022
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.