W0090000 - Titanium Circle washer ISO
SUNCO INDUSTRY CO.,LTD.
Washers
Powered by
CAD模型選擇
{sunco/washers/wa000.prj},{NB=W0-09-0000-0080-0000},{S=8.4X17X1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
S
Size
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
SD
d - Inner Diameter
[mm]
D
Outer Diameter
[mm]
T
thickness
[mm]
W0-09-0000-0030-0000
3.2X7X0.5
W0-09-0000-0030-0000
3.2
7.0
0.5
W0-09-0000-0040-0000
4.3X9X0.8
W0-09-0000-0040-0000
4.3
9.0
0.8
W0-09-0000-0050-0000
5.3X10X1.0
W0-09-0000-0050-0000
5.3
10.0
1.0
W0-09-0000-0060-0000
6.4X12.5X1.5
W0-09-0000-0060-0000
6.4
12.5
1.5
W0-09-0000-0080-0000
8.4X17X1.5
W0-09-0000-0080-0000
8.4
17.0
1.5
W0-09-0000-0100-0000
10.5X21X2.0
W0-09-0000-0100-0000
10.5
21.0
2.0
W0-09-0000-0120-0000
13X24X2.5
W0-09-0000-0120-0000
13.0
24.0
2.5
W0-09-0000-0140-0000
15X28X2.5
W0-09-0000-0140-0000
15.0
28.0
2.5
W0-09-0000-0160-0000
17X30X3.0
W0-09-0000-0160-0000
17.0
30.0
3.0
W0-09-0000-0200-0000
21X37X3.0
W0-09-0000-0200-0000
21.0
37.0
3.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
W0020000 - Stainless Circle washer ISO
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0000000 - Steel Circle washer ISO
SUNCO INDUSTRY CO.,LTD.
11.01.2019
ISO 7380-2 - Button head screws : Hexagon socket button head screws with co...
Fabory
21.04.2022
ISO 4035 - Hexagon thin nuts (chamfered) - Product grades A and B
Fabory
13.02.2023
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
13.02.2023
ISO 4017 (DIN 933) - Hexagon bolts with thread to the head, product groups ...
Fabory
21.04.2022
DIN 125 A (ISO 7089) - FN 531 - blank - Washers, product grade A, up to har...
SFS Group Schweiz AG
24.05.2024
20000001 - Steel(+) Counter sunk Tapping Screw(1-A)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
ISO 7093-1 - Plain washers, large series, product grade A
Fabory
13.02.2023
ISO 4033 - Hexagon nuts, style 2 - Product grades A and B
Fabory
13.02.2023
W0020010 - Stainless Circle washer JIS
SUNCO INDUSTRY CO.,LTD.
11.01.2019
ISO 7089 BUMAX 88 - Plain Washer ISO 7089
BUMAX
28.04.2023
DIN 125 A - Steel 140 HV zinc-plated
Böllhoff
26.10.2021
W0000001 - Steel Circle washer ISO(Small)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表