W002T001 - Stainless Taper washer(For 8-deg I-beam)
SUNCO INDUSTRY CO.,LTD.
Washers
Powered by
CAD模型選擇
{sunco/washers/w2t10.prj},{NB=W0-02-T001-0100-0000},{S=M10-8° D22}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
S
Size
ⁿ/ₐ
CNSORDERNO
order number
ⁿ/ₐ
SD
d - Inner Diameter
[mm]
D
Outer Diameter
[mm]
T
thickness
[mm]
T1
thickness
[mm]
W0-02-T001-0080-0000
M8-8° D18
W0-02-T001-0080-0000
9.0
18
4
1.5
W0-02-T001-0100-0000
M10-8° D22
W0-02-T001-0100-0000
11.0
22
5
2.0
W0-02-T001-0120-0000
M12-8° D26
W0-02-T001-0120-0000
14.0
26
5
1.5
W0-02-T001-0160-0000
M16-8° D32
W0-02-T001-0160-0000
17.5
32
7
2.5
W0-02-T001-0200-0000
M20-8° D40
W0-02-T001-0200-0000
22.0
40
8
2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表