W0020010 - Stainless Circle washer JIS
SUNCO INDUSTRY CO.,LTD.
Washers
Powered by
CAD模型選擇
{sunco/washers/w2010.prj},{NB=W0-02-0010-0140-0000},{S=15X30X2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
S
Size
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
SD
d - Inner Diameter
[mm]
TSD
tolerance-d
[mm]
T
thickness
[mm]
D
Outer Diameter
[mm]
TD
tolerance-d
[mm]
W0-02-0010-0020-0000
2X6X0.4
W0-02-0010-0020-0000
2.3
+0.15
0.4
6.0
-0.3
W0-02-0010-0023-0000
2.3X7X0.5
W0-02-0010-0023-0000
2.6
+0.15
0.5
7.0
-0.35
W0-02-0010-0026-0000
2.6X7.5X.5
W0-02-0010-0026-0000
2.9
+0.15
0.5
7.5
-0.35
W0-02-0010-0030-0000
3X8X0.5
W0-02-0010-0030-0000
3.3
+0.2
0.5
8.0
-0.35
W0-02-0010-0035-0000
3.5X9X0.5
W0-02-0010-0035-0000
3.8
+0.2
0.5
9.0
-0.35
W0-02-0010-0040-0000
4X10X0.8
W0-02-0010-0040-0000
4.5
+0.2
0.8
10.0
-0.35
W0-02-0010-0050-0000
5X12X0.8
W0-02-0010-0050-0000
5.5
+0.2
0.8
12.0
-0.4
W0-02-0010-0060-0000
6X13X1.0
W0-02-0010-0060-0000
6.5
+0.25
1.0
13.0
-0.4
W0-02-0010-0080-0000
8X18X1.6
W0-02-0010-0080-0000
8.5
+0.25
1.6
18.0
-0.4
W0-02-0010-0100-0000
10X22X1.6
W0-02-0010-0100-0000
10.5
+0.3
1.6
22.0
-0.5
W0-02-0010-0120-0000
12X26X2.3
W0-02-0010-0120-0000
12.5
+0.3
2.3
26.0
-0.5
W0-02-0010-0135-0000
13.5X26X20
W0-02-0010-0135-0000
13.5
+0.3
2.3
26.0
-0.5
W0-02-0010-0140-0000
15X30X2.0
W0-02-0010-0140-0000
15.0
+0.3
2.6
30.0
-0.5
W0-02-0010-0160-0000
17X32X2.5
W0-02-0010-0160-0000
17.0
+0.3
2.6
32.0
-0.6
W0-02-0010-0180-0000
19X36X2.5
W0-02-0010-0180-0000
19.0
+0.35
2.6
36.0
-0.6
W0-02-0010-0200-0000
21X40X3.0
W0-02-0010-0200-0000
21.0
+0.35
3.2
40.0
-0.6
W0-02-0010-0220-0000
23X44X3.0
W0-02-0010-0220-0000
23.5
+0.35
3.2
44.0
-0.6
W0-02-0010-0240-0000
25X48X3.0
W0-02-0010-0240-0000
25.5
+0.35
4.0
48.0
-0.6
W0-02-0010-0270-0000
28X52X3.0
W0-02-0010-0270-0000
28.5
+0.35
4.0
52.0
-0.8
W0-02-0010-0300-0000
31X58X4.0
W0-02-0010-0300-0000
31.5
+0.4
4.5
58.0
-0.8
W0-02-0010-0330-0000
34X62X4.0
W0-02-0010-0330-0000
34.5
+0.4
4.5
62.0
-0.8
W0-02-0010-0360-0000
38X68X4.0
W0-02-0010-0360-0000
38.0
+0.4
5.0
68.0
-0.8
W0-02-0010-0390-0000
41X72X4.0
W0-02-0010-0390-0000
41.0
+0.4
5.0
72.0
-0.8
W0-02-0010-0420-0000
44X78X4.0
W0-02-0010-0420-0000
44.0
+0.4
6.0
78.0
-0.8
W0-02-0010-0450-0000
47X82X4.0
W0-02-0010-0450-0000
47.0
+0.4
6.0
82.0
-1
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
W0020000 - Stainless Circle washer ISO
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0020011 - Stainless Circle washer JIS(Small)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
N0020360 - SUS Flange Nut (without S)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0020600 - SUS Eye Nut
SUNCO INDUSTRY CO.,LTD.
11.10.2017
W000T000 - Steel Taper washer(For 5-deg channel)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
SNS-J - Socket Head Cap Screw
NBK (Nabeya Bi-tech Kaisha)
16.04.2024
W0000450 - SteelS45C Circle washer
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0000060 - Steel Circle washer
SUNCO INDUSTRY CO.,LTD.
11.01.2019
WC110010 - Stainless SUS316 Circle washer JIS
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0000011 - Steel Circle washer JIS(Small)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0000001 - Steel Circle washer ISO(Small)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00020002 - Stainless(+)Round countersunk machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0020060 - Stainless Circle washer
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0000020 - Circle washer
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表