W0000011 - Steel Circle washer JIS(Small)
SUNCO INDUSTRY CO.,LTD.
Washers
Powered by
CAD模型選擇
{sunco/washers/w0011.prj},{NB=W0-00-0011-0080-0000},{S=8X16X1.2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
S
Size
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
SD
d - Inner Diameter
[mm]
TSD
tolerance-d
[mm]
T
thickness
[mm]
D
Outer Diameter
[mm]
TD
tolerance-d
[mm]
W0-00-0011-0020-0000
2X4.3X0.4
W0-00-0011-0020-0000
2.3
+0.15
0.4
4.3
-0.3
W0-00-0011-0030-0000
3X6X0.5
W0-00-0011-0030-0000
3.3
+0.2
0.5
6.0
-0.3
W0-00-0011-0035-0000
3.5X7X0.5
W0-00-0011-0035-0000
3.8
+0.2
0.5
7.0
-0.35
W0-00-0011-0040-0000
4X8X0.5
W0-00-0011-0040-0000
4.5
+0.2
0.5
8.0
-0.35
W0-00-0011-0050-0000
5X10X0.8
W0-00-0011-0050-0000
5.5
+0.2
0.8
10.0
-0.35
W0-00-0011-0060-0000
6X11.5X0.8
W0-00-0011-0060-0000
6.5
+0.25
0.8
11.5
-0.4
W0-00-0011-0080-0000
8X16X1.2
W0-00-0011-0080-0000
8.5
+0.25
1.2
16.0
-0.4
W0-00-0011-0100-0000
10X18X1.6
W0-00-0011-0100-0000
10.5
+0.3
1.6
18.0
-0.4
W0-00-0011-0120-0000
12.5X22X23
W0-00-0011-0120-0000
12.5
+0.3
2.3
22.0
-0.5
W0-00-0011-0140-0000
15X26X2.3
W0-00-0011-0140-0000
15.0
+0.3
2.3
26.0
-0.5
W0-00-0011-0160-0000
17X30X2.6
W0-00-0011-0160-0000
17.0
+0.3
2.6
30.0
-0.5
W0-00-0011-0180-0000
19X32X2.6
W0-00-0011-0180-0000
19.0
+0.35
2.6
32.0
-0.6
W0-00-0011-0200-0000
21X36X2.6
W0-00-0011-0200-0000
21.0
+0.35
2.6
36.0
-0.6
W0-00-0011-0240-0000
25X44X3.2
W0-00-0011-0240-0000
25.5
+0.35
3.2
44.0
-0.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
W0000060 - Steel Circle washer
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0000010 - Steel Circle washer JIS
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0000001 - Steel Circle washer ISO(Small)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0000000 - Steel Circle washer ISO
SUNCO INDUSTRY CO.,LTD.
11.01.2019
00000000 - Steel(+)Pan head machine screw
SUNCO INDUSTRY CO.,LTD.
11.01.2019
E-BOX-GRSCB - Economy (Box Set) Hexagon Bolts - Stainless Steel
Misumi
20.09.2023
Metric
NSK Rolling Bearing
15.11.2023
W0000450 - SteelS45C Circle washer
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0000020 - Circle washer
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W0020011 - Stainless Circle washer JIS(Small)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
SNSS-RY - Socket Head Cap Screw (Low Temperature Black Chrome Plated)
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
W000GTLH - Steel GT- washer(LH)(Gosho works)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
WC110015 - Stainless SUS316 Circle washer(Thin)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
W000A000 - Steel Circle washer ISO(Hashimoto Ironworks)
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表