W0000001 - Steel Circle washer ISO(Small)
SUNCO INDUSTRY CO.,LTD.
Washers
Powered by
CAD模型選擇
{sunco/washers/w0001.prj},{NB=W0-00-0001-0120-0000},{S=12X21X2.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
S
Size
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
SD
d - Inner Diameter
[mm]
TSD
tolerance-d
[mm]
T
thickness
[mm]
TT
tolerance-t
[mm]
D
Outer Diameter
[mm]
TD
tolerance-d
[mm]
W0-00-0001-0016-0000
1.6X3.8X.3
W0-00-0001-0016-0000
1.7
+0.15
0.3
+-0.04
3.8
-0.3
W0-00-0001-0020-0000
2X4.3X0.3
W0-00-0001-0020-0000
2.2
+0.15
0.3
+-0.04
4.3
-0.3
W0-00-0001-0023-0000
2.3X4.6X.5
W0-00-0001-0023-0000
2.5
+0.15
0.5
+-0.05
4.6
-0.3
W0-00-0001-0025-0000
2.5X5X0.5
W0-00-0001-0025-0000
2.7
+0.15
0.5
+-0.05
5.0
-0.3
W0-00-0001-0026-0000
2.6X5X0.5
W0-00-0001-0026-0000
2.8
+0.15
0.5
+-0.05
5.0
-0.3
W0-00-0001-0040-0000
4X8X0.8
W0-00-0001-0040-0000
4.3
+0.2
0.8
+-0.1
8.0
-0.35
W0-00-0001-0060-0000
6X11.5X1.6
W0-00-0001-0060-0000
6.4
+0.25
1.6
+-0.15
11.5
-0.4
W0-00-0001-0080-0000
8X15.5X1.6
W0-00-0001-0080-0000
8.4
+0.25
1.6
+-0.15
15.5
-0.4
W0-00-0001-0100-0000
10X18X2.0
W0-00-0001-0100-0000
10.5
+0.3
2.0
+-0.2
18.0
-0.4
W0-00-0001-0120-0000
12X21X2.5
W0-00-0001-0120-0000
13.0
+0.3
2.5
+-0.25
21.0
-0.5
W0-00-0001-0140-0000
15X24X2.5
W0-00-0001-0140-0000
15.0
+0.3
2.5
+-0.25
24.0
-0.5
W0-00-0001-0160-0000
17X28X3.0
W0-00-0001-0160-0000
17.0
+0.3
3.0
+-0.3
28.0
-0.5
W0-00-0001-0180-0000
19X30X3.0
W0-00-0001-0180-0000
19.0
+0.35
3.0
+-0.3
30.0
-0.5
W0-00-0001-0200-0000
21X34X3.0
W0-00-0001-0200-0000
21.0
+0.35
3.0
+-0.3
34.0
-0.6
W0-00-0001-0220-0000
23X37X3.0
W0-00-0001-0220-0000
23.0
+0.35
3.0
+-0.3
37.0
-0.6
W0-00-0001-0240-0000
25X39X4.0
W0-00-0001-0240-0000
25.0
+0.35
4.0
+-0.4
39.0
-0.6
W0-00-0001-0270-0000
28X44X4.0
W0-00-0001-0270-0000
28.0
+0.35
4.0
+-0.4
44.0
-0.6
W0-00-0001-0300-0000
31X50X4.0
W0-00-0001-0300-0000
31.0
+0.4
4.0
+-0.4
50.0
-0.6
W0-00-0001-0330-0000
34X56X5.0
W0-00-0001-0330-0000
34.0
+0.4
5.0
+-0.5
56.0
-0.8
W0-00-0001-0360-0000
37X60X5.0
W0-00-0001-0360-0000
37.0
+0.4
5.0
+-0.5
60.0
-0.8
W0-00-0001-0390-0000
40X66X6.0
W0-00-0001-0390-0000
40.0
+0.4
6.0
+-0.6
66.0
-0.8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表