21020102 - Stainless(+) Round countersunk Tapping Screw(2-B-0)
SUNCO INDUSTRY CO.,LTD.
Tapping Screws
Powered by
CAD模型選擇
{sunco/tapping_screws/32102.prj},{NB=21-02-0102-0040-0120},{S=4.0},{L=12},{L1=10,12},{L2=10,12,16,20,25,30,40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
S
Size
ⁿ/ₐ
L
Length
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
TOH
Type of + Hole
ⁿ/ₐ
DK
Outside Diameter
[mm]
TDK
tolerance-dk
ⁿ/ₐ
K
Width
[mm]
TK
tolerance-k
[mm]
21-02-0102-0026-0100
2.6
10
21-02-0102-0026-0100
0.91
1
5.2
-0.4
2.10
-0.2
21-02-0102-0026-0120
2.6
12
21-02-0102-0026-0120
0.91
1
5.2
-0.4
2.10
-0.2
21-02-0102-0040-0100
4.0
10
21-02-0102-0040-0100
1.41
2
8.0
-0.5
3.20
-0.3
21-02-0102-0040-0120
4.0
12
21-02-0102-0040-0120
1.41
2
8.0
-0.5
3.20
-0.3
21-02-0102-0040-0160
4.0
16
21-02-0102-0040-0160
1.41
2
8.0
-0.5
3.20
-0.3
21-02-0102-0040-0200
4.0
20
21-02-0102-0040-0200
1.41
2
8.0
-0.5
3.20
-0.3
21-02-0102-0040-0250
4.0
25
21-02-0102-0040-0250
1.41
2
8.0
-0.5
3.20
-0.3
21-02-0102-0040-0300
4.0
30
21-02-0102-0040-0300
1.41
2
8.0
-0.5
3.20
-0.3
21-02-0102-0040-0400
4.0
40
21-02-0102-0040-0400
1.41
2
8.0
-0.5
3.20
-0.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表