N017E337 - SUS430 Enzart (Three-hole)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n017e337.prj},{NB=N0-17-E337-00500000},{CNSORDERNO=N0-17-E337-00500000},{D1=M5},{NDM=5.0},{P=0.80},{D2=8.0},{PE=1.00},{PEX=1.00},{L=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
D1
Internal thread
ⁿ/ₐ
P
Internal thread Pitch
[mm]
D2
External thread
[mm]
PE
External thread Pitch
[mm]
L
Length
[mm]
N0-17-E337-00300000
N0-17-E337-00300000
M3
0.50
5.0
0.60
4
N0-17-E337-00400000
N0-17-E337-00400000
M4
0.70
6.5
0.80
6
N0-17-E337-00500000
N0-17-E337-00500000
M5
0.80
8.0
1.00
7
N0-17-E337-00600000
N0-17-E337-00600000
M6
1.00
10.0
1.25
8
N0-17-E337-00800000
N0-17-E337-00800000
M8
1.25
12.0
1.50
9
N0-17-E337-01000000
N0-17-E337-01000000
M10
1.50
14.0
1.50
10
N0-17-E337-01200000
N0-17-E337-01200000
M12
1.75
16.0
1.75
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N017E302 - SUS430 Enzart
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Ensat®-S metric - Threaded insert self-tapping, metric inner thread - for a...
Kerb-Konus
28.03.2024
Ensat®-SBI - Threaded insert, self tapping with hexagonal socket - for appl...
Kerb-Konus
28.03.2024
Cutting Bush
FATH
19.03.2024
DIN 8140-1A - Wire thread inserts for ISO metric screw threads, form A
Fabory
13.02.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表