N0110600 - SUS316 Eye Nut
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0110600.prj},{NB=N0-11-0600-01000000},{CNSORDERNO=N0-11-0600-01000000},{S=M10},{NDM=10},{A=41.0},{B=25},{C=8.0},{D=20},{T=15},{H1=28},{H=48.5},{R=10},{D1=10.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
A
Outside diameter
[mm]
B
Inside diameter
[mm]
C
Width
[mm]
D
Diameter
[mm]
T
Height
[mm]
H1
Height
[mm]
H
Height
[mm]
R
Radius
[mm]
D1
Diameter
[mm]
N0-11-0600-00600000
N0-11-0600-00600000
M6
26.0
16
5.0
13
10
20
32.5
0
7.5
N0-11-0600-00800000
N0-11-0600-00800000
M8
32.6
20
6.3
16
12
23
39.3
8
8.5
N0-11-0600-01000000
N0-11-0600-01000000
M10
41.0
25
8.0
20
15
28
48.5
10
10.6
N0-11-0600-01200000
N0-11-0600-01200000
M12
50.0
30
10.0
25
19
36
61.0
12
12.5
N0-11-0600-01600000
N0-11-0600-01600000
M16
60.0
35
12.5
30
23
42
72.0
14
17.0
N0-11-0600-02000000
N0-11-0600-02000000
M20
72.0
40
16.0
35
28
50
86.0
16
21.2
N0-11-0600-02400000
N0-11-0600-02400000
M24
90.0
50
20.0
45
38
66
111.0
25
25.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Nut DIN 934 for Threaded Rods
FATH
28.05.2024
N0120600 - SUS316L Eye Nut
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Uni-Dicht-Verschraubung Pg 16, 9-13mm
HARTING
14.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表