N002E308 - SUS Enzart (Three-hole)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n002e308.prj},{NB=N0-02-E308-00600000},{CNSORDERNO=N0-02-E308-00600000},{D1=M6},{NDM=6.0},{P=1.00},{D2=10.0},{PE=1.25},{PEX=1.25},{L=12}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
D1
Internal thread
ⁿ/ₐ
P
Internal thread Pitch
[mm]
D2
External thread
[mm]
PE
External thread Pitch
[mm]
L
Length
[mm]
N0-02-E308-00300000
N0-02-E308-00300000
M3
0.50
5.0
0.60
6
N0-02-E308-00400000
N0-02-E308-00400000
M4
0.70
6.5
0.80
8
N0-02-E308-00500000
N0-02-E308-00500000
M5
0.80
8.0
1.00
10
N0-02-E308-00600000
N0-02-E308-00600000
M6
1.00
10.0
1.25
12
N0-02-E308-00800000
N0-02-E308-00800000
M8
1.25
12.0
1.50
14
N0-02-E308-01000000
N0-02-E308-01000000
M10
1.50
14.0
1.50
18
N0-02-E308-01200000
N0-02-E308-01200000
M12
1.75
16.0
1.75
22
N0-02-E308-01600000
N0-02-E308-01600000
M16
2.00
20.0
2.00
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R92 (Metric) - Rod Seal - Series 192 (Metric)
System Seals
19.10.2020
HI.FORCE, partial thread, washer head, T-STAR plus, 4CUT, stainless steel A...
SPAX
23.02.2023
N0000271 - SOLN (NS type)
SUNCO INDUSTRY CO.,LTD.
31.10.2016
N000E308 - Iron Enzart (Three-hole)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表