N002E302 - SUS Enzart
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n002e302.prj},{NB=N0-02-E302-00500000},{CNSORDERNO=N0-02-E302-00500000},{D1=M5},{NDM=5.0},{P=0.80},{D2=8.0},{PE=1.00},{L=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
D1
Internal thread
ⁿ/ₐ
P
Internal thread Pitch
[mm]
D2
External thread
[mm]
PE
External thread Pitch
[mm]
L
Length
[mm]
N0-02-E302-00250000
N0-02-E302-00250000
M2.5
0.45
4.5
0.50
6
N0-02-E302-00300000
N0-02-E302-00300000
M3
0.50
5.0
0.50
6
N0-02-E302-00350000
N0-02-E302-00350000
M3.5
0.60
6.0
0.75
8
N0-02-E302-00400000
N0-02-E302-00400000
M4
0.70
6.5
0.75
8
N0-02-E302-00500000
N0-02-E302-00500000
M5
0.80
8.0
1.00
10
N0-02-E302-00600000
N0-02-E302-00600000
M6
1.00
10.0
1.50
14
N0-02-E302-00610000
N0-02-E302-00610000
M6a
1.00
9.0
1.00
12
N0-02-E302-00800000
N0-02-E302-00800000
M8
1.25
12.0
1.50
15
N0-02-E302-01000000
N0-02-E302-01000000
M10
1.50
14.0
1.50
18
N0-02-E302-01200000
N0-02-E302-01200000
M12
1.75
16.0
1.50
22
N0-02-E302-01600000
N0-02-E302-01600000
M16
2.00
20.0
1.50
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表