N0020H32 - SUS High Nut (Different diameter) (B=14)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0020h32.prj},{NB=N0-02-0H32-80200400},{CNSORDERNO=N0-02-0H32-80200400},{S=W1/4-W1/2},{A=W1/4},{B=W1/2},{NDMA=6.35000},{NDMB=12.70000},{SW=17},{TSW=0 -0.25},{L=40},{TL=±0.15},{L1=27.0},{TL1=+1 0},{L2=20.0},{TL2=+1 0},{VER=2},{VERSXX=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
A
Thread
ⁿ/ₐ
B
Thread
ⁿ/ₐ
SW
Width across flats
[mm]
TSW
Tolerance Width across flats
[mm]
L
Total length
[mm]
TL
Tolerance Total length
[mm]
L1
Length
[mm]
TL1
Tolerance Length
[mm]
L2
Length
[mm]
TL2
Tolerance Length
[mm]
N0-02-0H32-01000400
N0-02-0H32-01000400
M10-W3/8
M10
W3/8
14
0 -0.25
40
±0.15
20.0
+1 0
18.0
+1 0
N0-02-0H32-80200400
N0-02-0H32-80200400
W1/4-W1/2
W1/4
W1/2
17
0 -0.25
40
±0.15
27.0
+1 0
20.0
+1 0
N0-02-0H32-80250250
N0-02-0H32-80250250
W5/16-W3/8
W5/16
W3/8
14
0 -0.35
25
±0.15
16.5
+1 0
12.5
+1 0
N0-02-0H32-80300400
N0-02-0H32-80300400
W3/8-W1/2
W3/8
W1/2
17
0 -0.25
40
±0.15
27.0
+1 0
20.0
+1 0
N0-02-0H32-80400500
N0-02-0H32-80400500
W1/2-W5/8
W1/2
W5/8
23
0 -0.35
50
±0.2
34.0
+1 0
25.0
+1 0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MX21 - Swivelling Tee fitting, parallel
C Matic
11.03.2021
AP21 - Lateral Swivelling Tee fitting, taper
C Matic
11.03.2021
N0020H04 - SUS High Nut (Fine Thread) (P=1.25)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
SKM - HALFEN Hexagon coupler sleeve SKM
Halfen
02.08.2021
N0020H52 - SUS High Nut (with Side Hole)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
C-PLSBRK - Economy Hex Posts - Both Ends Tapped, Configurable L Dimension
Misumi
29.05.2023
Type DP Without Flange
THK CO.,LTD.
23.05.2024
MOM-C
NBK (Nabeya Bi-tech Kaisha)
30.05.2024
FFNSTLS - Stainless steel connector - straight fitting
SRD-FA
09.09.2022
N0000H52 - Iron High Nut (with Side Hole)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
I.UD - Double DOUBLE STRAIGHT UNIONS Stainless steel 316L
FG INOX
16.02.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表