N0010J3C - ECO-BS Knurled Nut
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0010j3c.prj},{NB=N0-01-0J3C-00400000},{CNSORDERNO=N0-01-0J3C-00400000},{A=M4},{NDM=4},{B=10},{C=7},{D=5},{E=1.0},{F=7.5},{G=9},{H=0.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
A
Size
ⁿ/ₐ
B
Diameter
[mm]
C
Height
[mm]
D
Height
[mm]
E
Height
[mm]
F
Diameter
[mm]
G
Diameter
[mm]
H
Chamfer
[mm]
N0-01-0J3C-00300000
N0-01-0J3C-00300000
M3
8
6
4
1.0
5.8
7
0.5
N0-01-0J3C-00400000
N0-01-0J3C-00400000
M4
10
7
5
1.0
7.5
9
0.5
N0-01-0J3C-00500000
N0-01-0J3C-00500000
M5
12
9
6
1.5
9.0
11
0.5
N0-01-0J3C-00600000
N0-01-0J3C-00600000
M6
14
10
7
1.5
9.0
11
0.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N0020J30 - SUS Knurled Nut
SUNCO INDUSTRY CO.,LTD.
11.10.2017
DIN466-H-RAENDELMU - Knurled Nuts DIN 466, Steel and Stainless Steel
MÄDLER
26.04.2024
SKINDICHT® MR-M 6 kt. - Hexagonal brass reducer with guiding notch for O-ri...
LAPP
15.05.2024
PFL20 - Linear Steppers
Nippon Pulse Motor (JP)
30.09.2019
DIN 464 - Knurled screws, Steel, zinc plated
Elesa+Ganter
28.03.2024
DIN 466 - Brass
Böllhoff
26.10.2021
RIVKLE® Standard, thin head, knurled, cylindrical, closed
Böllhoff
26.10.2021
70020061 - TRF/StainlessFlat countersunk Hexagon socket
SUNCO INDUSTRY CO.,LTD.
11.01.2019
Set head screw with internal hexagon - Screws for taper bushes
BEA Ingranaggi
06.07.2020
N0020630 - SUS NC Nut
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表