N0010CFU - Brass Ultra Sert (FU Flange Type)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0010cfu.prj},{NB=N0-01-0CFU-44001000},{CNSORDERNO=N0-01-0CFU-44001000},{SCP=M4x0.7},{NDM=4},{P=0.70},{D1=5.5},{D2=6.4},{D3=7.0},{D4=7.0},{L=9.0},{H=0.9},{L2=8.1},{NUM=FU-44001CD}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
SCP
Screw called pitch
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
H
Height
[mm]
L2
Length
[mm]
NUM
Number
ⁿ/ₐ
N0-01-0CFU-43001000
N0-01-0CFU-43001000
M3x0.5
3.9
4.6
5.5
6.3
0.6
5.7
FU-43001CD
N0-01-0CFU-44001000
N0-01-0CFU-44001000
M4x0.7
5.5
6.4
7.0
9.0
0.9
8.1
FU-44001CD
N0-01-0CFU-45001000
N0-01-0CFU-45001000
M5x0.8
6.3
7.1
8.0
10.6
1.1
9.5
FU-45001CD
N0-01-0CFU-46001000
N0-01-0CFU-46001000
M6x1.0
7.9
8.6
9.5
14.0
1.3
12.7
FU-46001CD
N0-01-0CFU-48001000
N0-01-0CFU-48001000
M8x1.25
9.5
10.4
12.0
14.0
1.3
12.7
FU-48001CD
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表