N000SN00 - Iron Adjustment Nut
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n000sn00.prj},{NB=N0-00-SN00-01000000},{CNSORDERNO=N0-00-SN00-01000000},{S=M10},{NDM=10},{TYPE=S-NM},{A=38},{A1=28},{I=12.0},{B=17},{H=8},{T=1.6}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
A
Diameter
[mm]
A1
Diameter
[mm]
I
Height
[mm]
B
Width across flats
[mm]
H
Height
[mm]
T
Thickness
[mm]
N0-00-SN00-00800000
N0-00-SN00-00800000
M8
S-NM
38
28
13.0
13
6
1.6
N0-00-SN00-01000000
N0-00-SN00-01000000
M10
S-NM
38
28
12.0
17
8
1.6
N0-00-SN00-01200000
N0-00-SN00-01200000
M12
S-NA
60
51
19.0
19
8
2.0
N0-00-SN00-01600000
N0-00-SN00-01600000
M16
S-NB
75
56
19.0
24
10
2.0
N0-00-SN00-02000000
N0-00-SN00-02000000
M20
S-NC
78
60
19.5
30
13
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表