N0000351 - Iron Flange Nut (with S) (Large Collar)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0000351.prj},{NB=N0-00-0351-00500000},{CNSORDERNO=N0-00-0351-00500000},{S=M5},{NDM=5.0000},{SW=10},{TSW=0 -0.2},{E=11.5},{DC=15.0},{TDC=0 -0.4},{M=6},{TM=±0.15},{M1=4.0},{C=1.5},{SERRATE=With}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
SW
Width across flats
[mm]
TSW
Tolerance Width across flats
[mm]
DC
Collar diameter
[mm]
TDC
Tolerance Collar diameter
[mm]
M
Height
[mm]
TM
Tolerance Height
ⁿ/ₐ
SERRATE
Serrate
ⁿ/ₐ
N0-00-0351-00400000
N0-00-0351-00400000
M4
8
0 -0.2
11.0
0 -0.4
5
±0.15
With
N0-00-0351-00500000
N0-00-0351-00500000
M5
10
0 -0.2
15.0
0 -0.4
6
±0.15
With
N0-00-0351-00600000
N0-00-0351-00600000
M6
10
0 -0.2
16.0
0 -0.4
7
±0.15
With
N0-00-0351-00800000
N0-00-0351-00800000
M8
13
0 -0.2
17.5
0 -0.4
8
±0.15
With
N0-00-0351-01000000
N0-00-0351-01000000
M10
17
0 -0.2
21.0
0 -0.4
9
±0.15
With
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Modèle 210101 - Hexagon head screw - Stainless A2 - DIN 933 - ISO 4017
BENE INOX - Visserie et boulonnerie - Eléments de fixation
12.05.2023
DIN 603 - Cup head square neck bolts
Fabory
21.04.2022
COUNTERSUNK SCREW M6X25 DIN7991
FM
27.07.2022
N0000350 - Iron Flange Nut (with S)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0000360 - Iron Flange Nut (without S)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
LOW HEAD CAP SCREW M6X30 DIN7984 INOX
FM
27.07.2022
Locking Screw Han 48HPR; M6x35
HARTING
14.04.2022
RSCB - Stainless Steel Hexagon Bolts
Misumi
29.05.2023
PACK-SLW, PACK-SSLW - Washers (Package) - Spring
Misumi
30.06.2021
PACK-PWF, PACK-SPWF - Washers (Package) - Flat
Misumi
30.06.2021
N0000130 - Iron Wing Nut (H) (Type-2)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
CBE - Hexagon Socket Head Cap Screws -Trivalent Chromate-
Misumi
31.05.2023
N0000G10 - Iron Wing Nut (OPG)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Joint corners A25/1 - as shown
Maschinenbau Kitz
12.02.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表