N0000150 - Iron Press Wing Nut (High form)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0000150.prj},{NB=N0-00-0150-00500000},{CNSORDERNO=N0-00-0150-00500000},{S=M5},{NDM=5},{D=22.2},{TD=±1.0},{H=9.5},{TH=±0.5},{S1=4.5},{TS1=±0.5},{A1=11.0},{TA1=±0.5},{C=3.5},{B=8},{G=4.5},{TG=±0.5},{T=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
D
Width
[mm]
TD
Tolerance Width
[mm]
H
Height
[mm]
TH
Tolerance Height
[mm]
S1
Height
[mm]
TS1
Tolerance Height
[mm]
A1
Diameter
[mm]
TA1
Tolerance Diameter
[mm]
C
Height
[mm]
B
Width
[mm]
G
Width
[mm]
TG
Tolerance Width
[mm]
T
Wall thickness
[mm]
N0-00-0150-00400000
N0-00-0150-00400000
M4
22.2
±1.0
9.5
±0.5
4.5
±0.5
11.0
±0.5
3.5
8
4.5
±0.5
1.0
N0-00-0150-00500000
N0-00-0150-00500000
M5
22.2
±1.0
9.5
±0.5
4.5
±0.5
11.0
±0.5
3.5
8
4.5
±0.5
1.0
N0-00-0150-00600000
N0-00-0150-00600000
M6
25.4
±1.0
10.0
±0.5
5.2
±0.5
12.8
±0.5
4.0
9
4.5
±0.5
1.0
N0-00-0150-00800000
N0-00-0150-00800000
M8
31.8
±1.0
11.5
±0.5
6.5
±0.5
17.0
±0.5
5.0
12
6.3
±0.5
1.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
HEAD CAP SCREW M8X30 UNI9327
FM
27.07.2022
E148 Lock Washer
ABB Installation Products
09.03.2023
N0000142 - Iron Press Wing Nut (Low form) (Whitworth)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表