N0000020 - Iron Pan Head Nut
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0000020.prj},{NB=N0-00-0020-00400000},{CNSORDERNO=N0-00-0020-00400000},{S=M4},{NDM=4},{P=0.7},{DK=7.0},{TDK=0 -0.5},{K=2.6},{TK=±0.15},{D=7.0},{TD=0 -0.5},{L=5},{M=4},{NH=5},{TNH=0 -0.3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
DK
Diameter
[mm]
TDK
Tolerance Diameter
[mm]
K
Length
[mm]
TK
Tolerance Length
[mm]
D
Diameter
[mm]
TD
Tolerance Diameter
[mm]
NH
Nut height
[mm]
TNH
Tolerance Nut Height
[mm]
N0-00-0020-00300000
N0-00-0020-00300000
M3
0.5
5.5
0 -0.5
2.0
±0.15
5.5
+0.1 -0.2
4
0 -0.3
N0-00-0020-00400000
N0-00-0020-00400000
M4
0.7
7.0
0 -0.5
2.6
±0.15
7.0
0 -0.5
5
0 -0.3
N0-00-0020-00500000
N0-00-0020-00500000
M5
0.8
9.0
0 -0.6
3.3
±0.15
8.0
0 -0.6
6
0 -0.3
N0-00-0020-00600000
N0-00-0020-00600000
M6
1.0
10.5
0 -0.7
3.9
±0.2
10.0
0 -0.7
8
0 -0.36
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表