N0000004 - Iron Cap Nut (Fine Thread)
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0000004.prj},{NB=N0-00-0004-01200000},{CNSORDERNO=N0-00-0004-01200000},{S=M12},{P=1.25},{NDM=12},{M2=18.5},{TM2=±0.3},{M3=10.0},{TM3=0 -0.36},{A=16.5},{T=0.8},{T2=0.8},{R=8.5},{R1=1.0},{SW=19.0},{TSW=+0,-0.35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
P
Pitch
[mm]
M2
Height
[mm]
TM2
Tolerance height
[mm]
M3
Height
[mm]
TM3
Tolerance height
[mm]
T
Thickness
[mm]
SW
Width across flats
[mm]
TSW
Tolerance Width across flats
[mm]
N0-00-0004-00800000
N0-00-0004-00800000
M8
1.00
12.5
±0.3
6.5
0 -0.36
0.5
13.0
+0,-0.25
N0-00-0004-01200000
N0-00-0004-01200000
M12
1.25
18.5
±0.3
10.0
0 -0.36
0.8
19.0
+0,-0.35
N0-00-0004-01600000
N0-00-0004-01600000
M16
1.50
24.0
±0.4
13.0
0 -0.43
1.0
24.0
+0,-0.35
N0-00-0004-02000000
N0-00-0004-02000000
M20
1.50
29.0
±0.4
16.0
0 -0.43
1.2
30.0
+0,-0.35
N0-00-0004-02200000
N0-00-0004-02200000
M22
1.50
32.5
±0.4
18.0
0 -0.43
1.2
32.0
+0,-0.4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
N0000014 - Iron Cap Nut (B=17) (Small)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0000013 - Iron Cap Nut (B=14) (Small)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0010002 - BS Cap Nut (Whitworth)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
N0120000 - SUS316L Cap Nut
SUNCO INDUSTRY CO.,LTD.
11.10.2017
DIN 976-1 A - Stud bolts - Part 1: Metric thread, form A
Fabory
13.02.2023
ISO 7046-1 Z (DIN 965 A) - FN 310 - 4.8, verzinkt blau - Countersunk flat h...
SFS Group Schweiz AG
17.06.2024
N0020010 - SUS Cap Nut (B=12) (Small)
SUNCO INDUSTRY CO.,LTD.
11.10.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表