N0000000 - Iron Cap Nut
SUNCO INDUSTRY CO.,LTD.
Nut
Powered by
CAD模型選擇
{sunco/nut/n0000000.prj},{NB=N0-00-0000-01600000},{CNSORDERNO=N0-00-0000-01600000},{S=M16},{STANDARD=Type3 kind 2},{NDM=16},{M2=24.0},{TM2=±0.4},{M3=13.0},{TM3=0 -0.43},{A=21.5},{T2=1.0},{R=11.0},{R1=1.0},{SW=24.0},{TSW=+0,-0.35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
S
Size
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
M2
Height
[mm]
TM2
Tolerance height
[mm]
M3
Height
[mm]
TM3
Tolerance height
[mm]
T2
Thickness
[mm]
SW
Width across flats
[mm]
TSW
Tolerance Width across flats
[mm]
N0-00-0000-00300000
N0-00-0000-00300000
M3
Type3 kind 2
4.8
±0.25
2.4
+0,-0.25
0.4
5.5
+0,-0.2
N0-00-0000-00400000
N0-00-0000-00400000
M4
Type3 kind 2
6.2
±0.25
3.2
+0,-0.3
0.4
7.0
+0,-0.2
N0-00-0000-00500000
N0-00-0000-00500000
M5
Type3 kind 2
7.5
±0.25
4.0
+0,-0.3
0.4
8.0
+0,-0.2
N0-00-0000-00600000
N0-00-0000-00600000
M6
Type3 kind 2
9.5
±0.25
5.0
+0,-0.3
0.5
10.0
+0,-0.2
N0-00-0000-00800000
N0-00-0000-00800000
M8
Type3 kind 2
12.5
±0.3
6.5
0 -0.36
0.5
13.0
+0,-0.25
N0-00-0000-01000000
N0-00-0000-01000000
M10
Type3 kind 2
15.5
±0.3
8.0
0 -0.36
0.7
17.0
+0,-0.25
N0-00-0000-01200000
N0-00-0000-01200000
M12
Type3 kind 2
18.5
±0.3
10.0
0 -0.36
0.8
19.0
+0,-0.35
N0-00-0000-01400000
N0-00-0000-01400000
M14
Type3 kind 2
21.0
±0.3
11.0
0 -0.43
1.0
22.0
+0,-0.35
N0-00-0000-01600000
N0-00-0000-01600000
M16
Type3 kind 2
24.0
±0.4
13.0
0 -0.43
1.0
24.0
+0,-0.35
N0-00-0000-01800000
N0-00-0000-01800000
M18
Type3 kind 2
27.0
±0.4
15.0
0 -0.43
1.2
27.0
+0,-0.35
N0-00-0000-02000000
N0-00-0000-02000000
M20
Type3 kind 2
29.0
±0.4
16.0
0 -0.43
1.2
30.0
+0,-0.35
N0-00-0000-02200000
N0-00-0000-02200000
M22
Type3 kind 2
32.5
±0.4
18.0
0 -0.43
1.2
32.0
+0,-0.4
N0-00-0000-02400000
N0-00-0000-02400000
M24
Type3 kind 2
35.5
±0.4
19.0
0 -0.52
1.2
36.0
+0,-0.4
N0-00-0000-02700000
N0-00-0000-02700000
M27
Type3 kind 2
41.0
±0.5
22.0
0 -0.84
1.6
41.0
0 -1.0
N0-00-0000-03000000
N0-00-0000-03000000
M30
Type3 kind 2
45.0
±0.5
24.0
0 -0.84
1.6
46.0
0 -1.0
N0-00-0000-03300000
N0-00-0000-03300000
M33
Type3 kind 2
49.0
±0.5
26.0
0 -0.84
1.6
50.0
0 -1.0
N0-00-0000-03600000
N0-00-0000-03600000
M36
Type3 kind 2
54.5
±0.5
29.0
0 -0.84
1.6
55.0
0 -1.2
N0-00-0000-04200000
N0-00-0000-04200000
M42
Type3 kind 2
63.0
±1.0
34.0
0 -1.0
2.3
65.0
0 -1.2
N0-00-0000-04800000
N0-00-0000-04800000
M48
Type3 kind 2
67.0
±1.0
38.0
0 -1.0
2.3
75.0
0 -1.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表